Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Simple 2-wire (SCL and SDA) communication with a microcontroller.
  • 8-bit data conversion between serial and parallel by I²C BUS.
  • Corresponds to Fast mode (400kHz) of I²C BUS specification.
  • Possible to set input and output each bit separately.
  • By using three chip select pins (CS0,CS1,CS2), R2A20150 can connect with the same BUS line to maximum 8 pieces.
  • Very small package line-up QFN-16 and TSSOP-16.

Description

The R2A20150NP/SA is a CMOS 8-bit I/O expander, which has serial to parallel and parallel to serial data converting functions. It can communicate with a microcontroller via few wiring thanks to the adoption of the 2-wire I²C BUS. Maximum 8 ICs can be connected to a bus by using 3-chip select pins, so that it is possible to handle up to 64 bits data.

Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypePb (Lead) Free
R2A20150SAObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TSSOP16#Tape & ReelYes
R2A20150SA#W5ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TSSOP16#Tape & ReelYes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?