Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Low power consumption and highly efficient image recognition engine
  • High-speed processing of algorithms like optical flow, object detection and classification, and convolutional neural networks
  • Dual Arm® Cortex®-A53 for application programming and dual Cortex-R7 lockstep cores to run AUTOSAR
  • Integrated ISP enables a high level of integration for reduced cost
  • R-Car  V3M is certified ASIL B according to ISO 26262
  • Open solution for intelligent camera supported by Renesas and its ecosystem of partners
  • R-Car V3M and its software suite are in mass production

Specifications

  • Two 800MHz Arm® Cortex®-A53 MPCore™ cores
  • Dual lockstep 800MHz Arm® Cortex®-R7 core
  • Memory controller for DDR3L-1600 with 32 bits × 1 channel
  • QSPI Flash memory support
  • eMMC 4.5 support
  • Image recognition engine (IMP-X5-V3M)
  • Image signal processor (ISP)
  • Image renders for camera image distortion correction application (IMR)
  • Video signal processor (VSPD)
  • Video encoding processor for inter-device video transfer (iVCP1E)
  • Video output (4 lanes × 1 channel LVDS, 1 channel digital)
  • Video input (4 lanes × 1 channel MIPI-CSI2, 2 channels digital)
  • 2 channels FlexRay interface
  • 8 channels 12-bit analog to digital converter
  • CAN/CAN FD interface
  • Ethernet AVB
  • 4x UART, 4x SPI, 5x I2C interfaces
  • FCBGA 19 x 19mm2 0.8mm package

Description

The R-Car V3M is a System-on-Chip (SoC) that is primarily for front camera applications, but also surrounds view systems, driver monitoring, or even Light Detection and Ranging (LiDAR) systems; and, it enables NCAP (New Car Assessment Program) features. NCAP is a government car safety program tasked with evaluating new automobile designs for performance against various safety threats.

A challenge for front cameras is how to provide high performance for computer vision while supporting low power consumption and a high level of functional safety. Since front cameras are mounted next to the windshield, the rise in temperature due to not only the heat generated by the components themselves but also direct sunlight must be taken into consideration. Thus, the requirements for low power consumption are especially stringent. The R-Car V3M solves this challenge and improves the power efficiency of camera system development.

R-Car V3M is certified ASIL B according to ISO 26262, which drastically reduces the effort for ASIL ECU development.

R-Car V3M uses the R-Car SDK (Software Development Kit), an easy-to-start and easy-to-use development framework for the R-Car V Series SOCs from the successful Renesas Autonomy Platform.

Parameters

AttributesValue
Parametric ApplicationsADAS/AD
Real Time Core Freq / KDMIPSCR7 Lockstep, 800MHz, 2k DMIPS
Application Core2x CA53, 800MHz, 3,6k DMIPS
3D GPUNo
Computer Vision / Frequency2CVe / 400MHz

Package Options

Pkg. TypeLead Count (#)Pitch (mm)
FCBGA4190.8

Application Block Diagrams

Infotainment and Automated Driving Systems with Fewer Components Block Diagram
Infotainment & Automated Driving Systems with Fewer Components
Automated driving system with configurable ICs for cost-effective integration and flexibility.
Intelligent Camera Solution Block Diagram
Intelligent Camera System
Intelligent camera system with image recognition and FuSa for NCAP-compliant automotive use cases.

Additional Applications

  • Front Smart Cameras for NCAP
  • Surround View with 3D Visualization
  • Driver Monitoring Systems
  • Light Detection and Ranging (LiDAR) Systems
  • Intelligent Survey Cameras

Complete Your Design

Explore complementary products to elevate your design