Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Enhanced N-channel FET with no inherent diode to VCC
  • Bidirectional switches connect inputs to outputs
  • Zero propagation delay, zero ground bounce
  • Internal 25Ω resistors for low noise
  • Flow-through pinout for easy layout
  • Undershoot clamp diodes on all switch and control inputs
  • TTL-compatible control inputs
  • Available in an 80-pin MilliPaQ™ package

Description

The QS34X2245 provides a set of 32 high-speed CMOS-compatible bus switches in a flow-through pinout. The low ON-resistance of the QS34X2245 allows inputs to be connected to outputs without adding propagation delay and without generating additional ground bounce noise. Internal 25Ω resistors reduce reflection noise in high-speed applications. This device is ideally suited for 32/64-bit applications where board space is at a premium. The QS34X2245 operates at -40 °C to +85 °C.

Applications

  • Hot-swapping, hot-docking
  • Voltage translation (5V to 3.3V)
  • Bus switching and isolation
  • Power conservation
  • Logic replacement (data processing)
  • Capacitance isolation
  • Clock gating
Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
QS34X2245Q3GObsoleteN/AOut of StockQVSOP80#CYesTube
QS34X2245Q3G8ObsoleteN/AOut of StockQVSOP80#CYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?