Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Long creepage distance (8 mm MIN.: PS9505L1, PS9505L2)
  • Large peak output current (2.5 A MAX., 2.0 A MIN.)
  • High speed switching (tPLH, tPHL = 0.25 μs MAX.)
  • UVLO (Under Voltage Lock Out) protection with hysteresis
  • High common mode transient immunity (CMH, CML = ±25 kV/μs MIN.)
  • Embossed tape product PS9505L2-E3: 1 000 pcs/reel PS9505L3-E3: 1 000 pcs/reel
  • Pb-Free product
  • Safety standards UL approved: No. E72422 CSA approved: No. CA 101391 (CA5A, CAN/CSA-C22.2 60065, 60950) SEMKO approved: No. 1115598 DIN EN60747-5-2 (VDE0884 Part2) approved: No. 40024069 (Option)

Description

Support is limited to customers who have already adopted these products.

The PS9505, PS9505L1, PS9505L2 and PS9505L3 are optically coupled isolators containing a GaAlAs LED on the input side and a photo diode, a signal processing circuit and a power output transistor on the output side on one chip. The PS9505 Series is designed specifically for high common mode transient immunity (CMR), high output current and high switching speed. The PS9505 Series is suitable for driving IGBTs and MOS FETs. The PS9505 Series is in a plastic DIP (Dual In-line Package). The PS9505L1 is lead bending type for long creepage distance. The PS9505L2 is lead bending type for long creepage distance (Gull-wing) for surface mount. The PS9505L3 is lead bending type (Gull-wing) for surface mounting.

Part NumberStatusSamplesStockPackageBudgetary Price (USD)Moisture Sensitivity Level (MSL)Pb (Lead) FreeCountry of AssemblyCountry of Wafer Fabrication
PS9505-AXNRNDN/AIn StockPackage1ku | $2.091YesJAPANJAPAN
PS9505-V-AXNRNDN/AIn StockPackage1ku | $1.6261YesJAPANJAPAN
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?