Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Long creepage distance (8 mm MIN.)
  • Large peak output current (2.5 A MAX., 2.0 A MIN.)
  • High speed switching (tPLH, tPHL = 0.25 μs MAX.)
  • UVLO (Under Voltage Lock Out) protection with hysteresis
  • High common mode transient immunity (CMH, CML = ±25 kV/μs MIN.)
  • Embossed tape product: PS9305L-E3, PS9305L2-E3: 2 000 pcs/reel
  • Pb-Free product
  • Safety standards UL approved: No. E72422 CSA approved: No. CA 101391 (CA5A, CAN/CSA-C22.2 60065, 60950) SEMKO approved: No. 1115598 DIN EN60747-5-2 (VDE0884 Part2) approved: No. 40024069 (Option)

Description

Support is limited to customers who have already adopted these products.

The PS9305L and PS9305L2 are optically coupled isolators containing a GaAlAs LED on the input side and a photo diode, a signal processing circuit and a power output transistor on the output side on one chip. The PS9305L and PS9305L2 are designed specifically for high common mode transient immunity (CMR), high output current and high switching speed. The PS9305L and PS9305L2 are suitable for driving IGBTs and MOS FETs.

Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Moisture Sensitivity Level (MSL)Pb (Lead) Free
PS9305L-AXNRNDN/AOut of StockContactPackage1Yes
PS9305L-E3-AXNRNDN/AOut of StockContactPackage1ku | $2.4361Yes
PS9305L-V-AXNRNDN/AOut of StockRoHS:EN
RoHS:JA
Package1Yes
PS9305L-V-E3-AXNRNDN/AOut of StockContactPackage1ku | $2.2221Yes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?