Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Non-linearity (NL200 = 0.35% MAX.)
  • High common mode transient immunity (CMTI = 10 kV/μs MIN.)
  • High isolation voltage (BV = 5 000 Vr.m.s.)
  • Gain tolerance (G = 7.92 to 8.08 (±1%)) Gain: 8 V/V TYP.
  • Package: 8-pin DIP lead bending type (Gull-wing) for long creepage distance for surface mount (L4)
  • Embossed tape product: PS8551AL4-E3: 1 000 pcs/reel
  • Pb-Free product
  • Safety standards UL approved: No. E72422 CSA approved: No. CA 101391 (CA5A, CAN/CSA-C22.2 60065, 60950) SEMKO approved (EN60065, EN60950) DIN EN60747-5-5 (VDE0884-5) approved (Option)

Description

The PS8551AL4 is an optically coupled isolation amplifier that uses an IC with a high-accuracy sigma-delta A/D converter and a GaAIAs light-emitting diode with high-speed response and high luminance efficiency on the input side, and an IC with a high-accuracy D/A converter on the output side. The PS8551AL4 is designed specifically for high common mode transient immunity (CMTI) and high linearity (nonlinearity). The PS8551AL4 is designed for current and voltage sensing.

Parameters

AttributesValue
Channels (#)1
Output TypeAnalog
Isolation Voltage (Vrms)5000
CMTI min. (kV/µs)10
VDD1 (V)4.5 - 5.5
VDD2 (V)4.5 - 5.5
Input Voltage Linearity Range (mV)-200 - 200
Gain typ. (V/V)8
Gain Error max. (%)1
NL typ. (%)0.014
fc typ. (kHz)100
Creepage Distance (mm)8
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Moisture Sensitivity Level (MSL)Pb (Lead) FreeCountry of AssemblyCountry of Wafer Fabrication
PS8551AL4-AXActiveAvailable2031 DecIn StockPackage1ku | $6.2061YesJAPANJAPAN
PS8551AL4-E3-AXActiveN/A2031 DecIn StockPackage1ku | $6.2061YesJAPANJAPAN
PS8551AL4-V-AXActiveAvailable2031 DecIn StockPackage1ku | $6.2291YesJAPANJAPAN
PS8551AL4-V-E3-AXActiveN/A2031 DecIn StockPackage1ku | $6.2061YesJAPANJAPAN
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?