Features
- High common mode transient immunity (CMH, CML = ±15 kV/μs MIN.)
- Small package (SO-5)
- High supply voltage (VCC = 35 V)
- High isolation voltage (BV = 3 750 Vr.m.s.)
- High-speed response (tPHL = 0.8 μs MAX., tPLH = 1.2 μs MAX.)
- Ordering number of taping product: PS8101-F3 : 2 500 pcs/reel
- Pb-Free product
- Safety standards UL approved: UL1577, Single protection CSA approved: CAN/CSA-C22.2 No. 62368-1, Basic insulation VDE approved: DIN EN 60747-5-5 (Option)
Description
The PS8101 is an optically coupled isolator containing an AlGaAs LED on the light emitting diode (input side) and a PIN photodiode and a high-speed amplifier transistor on the output side on one chip. This is a plastic SOP (Small Out-line Package) type for high density applications.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 1 |
| Data Speed (bps) | 1 Mbps |
| Output Type | Analog |
| Absolute max. rated Power Supply Voltage (V) | 35 |
| Isolation Voltage (Vrms) | 3750 |
| Detector IOH@Vcc30V max. (µA) | 100 |
| ICCH max. (µA) | 2 |
| ICCL typ. (µA) | 50 |
| VOL max. (V) | 0.4 |
| CTR @IF 16mA Vcc 4.5V Vo 0.4V (%) | 15 - 35 |
| tPHL/tPLH max. (ns) | 0.8/1.2 |
| CMTI min. (kV/µs) | 15 |
| Creepage Distance (mm) | 4.2 |
| Safety Standard UL (UL1577) | Approved |
| Safety Standard VDE (EN IEC 60747-5-5) | Approved |
| Safety Standard CSA (CAN/CSA C22.2 62368-1) | Approved |
Application Block Diagrams
|
|
AC Servo
This AC servo system offers cost-effective and high-speed motor control with EtherCAT design.
|
Applied Filters:
Loading