Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High isolation voltage (BV = 2 500 Vr.m.s.)
  • Small and thin package (4,16-pin SSOP, Pin pitch 1.27 mm)
  • High collector to emitter voltage (VCEO = 80 V)
  • AC input response
  • High-speed switching (tr = 3 μs TYP., tf == 5 μs TYP.)
  • Ordering number of tape product: PS2805-1-F3, PS2805-4-F3
  • Pb-Free product
  • Safety standards UL approved: No. E72422 BSI approved (BS EN 60065, BS EN 60950) CSA approved: No. CA 101391 (CA5A, CAN/CSA-C22.2 60065, 60950) DIN EN 60747-5-5 (VDE 0884-5) approved (Option)

Description

Support is limited to customers who have already adopted these products.

The PS2805-1 and PS2805-4 are optically coupled isolators containing GaAs light emitting diodes and an NPN silicon phototransistor in a plastic SSOP for high density applications. This package has shield effect to cut off ambient light.

Part NumberStatusSamplesLongevityStockRoHSPackageBudgetary Price (USD)
PS2805-1-ANRNDN/A2030 DecOut of StockContactPackage1ku | $0.44
PS2805-1-F3-ANRNDN/A2030 DecIn StockContactPackage1ku | $0.33
PS2805-1-V-ANRNDN/A2030 DecOut of StockRoHS:EN
RoHS:JA
Package
PS2805-1-V-F3-ANRNDN/A2030 DecOut of StockContactPackage1ku | $0.342
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?