Skip to main content
Renesas Electronics Corporation
Alternative(s) Available

Features

  • AC input response
  • High isolation voltage (BV = 3 750 Vr.m.s.)
  • High current transfer ratio (CTR = 100% TYP.)
  • SOP (Small Outline Package) type
  • High-speed switching (tr = 3 μs TYP., tf == 5 μs TYP.)
  • Ordering number of taping product : PS2705-1-F3
  • Safety standards UL approved: No. E72422 BSI approved (BS EN 60065, BS EN 60950) CSA approved: No. CA 101391 (CA5A, CAN/CSA-C22.2 60065, 60950) SEMKO, NEMKO, DEMKO, FIMKO approved (EN 60065, EN 60950) DIN EN 60747-5-5 (VDE 0884-5) approved (Option)

Description

Support is limited to customers who have already adopted these products.

The PS2705-1 is an optically coupled isolator containing a GaAs light emitting diode and an NPN silicon phototransistor. This package is SOP (Small Outline Package) type and has shield effect to cut off ambient light. It is designed for high density mounting applications.

Applied Filters: