Skip to main content
Renesas Electronics Corporation

Features

  • High isolation voltage (BV = 3750Vrms)
  • SOP (Small Outline Package) type
  • Ordering number of taping product: PS2701A-1-F3: 3500 pcs/reel
  • Pb-Free product
  • Safety standards
    • UL approved: UL1577, Single protection
    • CSA approved: CAN/CSA-C22.2 No. 62368-1, Basic/Supplementary insulation
    • BSI approved: BS EN 62368-1, Basic/Supplementary insulation
    • SEMKO approved: EN 62368-1, IEC 62368-1, Basic/Supplementary insulation
    • NEMKO approved: EN 62368-1, Basic/Supplementary insulation
    • FIMKO approved: EN 62368-1, Basic/Supplementary insulation
    • DEMKO approved: EN 62368-1, Basic/Supplementary insulation
    • VDE approved: DIN EN 60747-5-5 (Option)

Description

The PS2701A-1 is an optically coupled isolator containing a Gallium Arsenide (GaAs) light emitting diode and an NPN silicon phototransistor to realize an excellent cost performance. This package is an SOP (Small Outline Package) type and has a shield effect to cut off ambient light. It is designed for high-density mounting applications.

Parameters

AttributesValue
Channels (#)1
VCEO max (mA)70
IC max (mA)30
Isolation Voltage (Vrms)3750
CTR (min)%50
CTR (Max)%300
IF at CTR (mA)5
VCE at CTR (V)5
SW tr Typ. (µs)5
SW tf Typ. (µs)7
SW ton Typ. (µs)8
SW toff Typ. (µs)10
Creepage Distance (mm)5
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard BSI (BS EN IEC 62368-1)Approved
I/O TypeDC/Single

Application Block Diagrams

High-wattage AC/DC power adapter block diagram features an interleaving PFC control, ZVS controller, and passive components to adjust voltage, current, and wattage.
High-Wattage AC/DC Power Adapter
This AC/DC power adapter charger features PFC for stability, ZVS controller, and easy configuration.

Applied Filters: