Warning message
Please log in or register to access this secure document.
Features
- Long creepage and clearance distance (8 mm)
- High isolation voltage (BV = 5 000 Vr.m.s.)
- High-speed switching (tr = 5 μs TYP., tf = 7 μs TYP.)
- Ordering number of tape product: PS2581AL2-E3, E4: 1 000 pcs/reel
- Pb-Free product
- Safety standards UL approved: No. E72422 CSA approved: No. CA 101391 (CA5A, CAN/CSA-C22.2 60065, 60950) BSI approved: No. 8243, 8244 SEMKO approved: No. 900268 NEMKO approved: No. P06206563 DEMKO approved: No. 314846 FIMKO approved: No. FI 24751 DIN EN60747-5-2 (VDE0884 Part2) approved: No. 40008862
Description
Support is limited to customers who have already adopted these products.
The PS2581AL1, PS2581AL2 are optically coupled isolators containing a GaAs light emitting diode and an NPN silicon phototransistor in a plastic DIP (Dual In-line Package) to realize an excellent cost performance. Creepage distance and clearance of leads are over 8 millimeters. The PS2581AL2 is lead bending type (Gull-wing) for surface mounting.
Applied Filters: