Overview
Description
The SLG46620 provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46620. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.
Features
- Logic and Mixed-Signal Circuits
- Highly Versatile Macrocells
- Read Back Protection (Read Lock)
- 1.8V (±5%) to 5V (±10%) Supply
- Operating Temperature Range: -40°C to 85°C
- RoHS-Compliant/Halogen-Free
- Macrocells Overview
- 8-bit Successive Approximation Register Analog-to-Digital Converter (SAR ADC)
- ADC 3-bit Programmable Gain Amplifier (PGA)
- Two Digital-to-Analog Converters (DAC)
- Six Analog Comparators (ACMP)
- Two Voltage References (Vref)
- 25 Combinatorial Look Up Tables (LUTs)
- Eight 2-bit LUTs
- Sixteen 3-bit LUTs
- One 4-bit LUT
- One Combination Function Macrocells
- Pattern Generator or 4-bit LUT
- Three Digital Comparators/Pulse Width Modulators (DCMPs/PWMs) with Selectable Deadband
- Ten Counters/Delays (CNT/DLY)
- Two 14-bit Delay/Counter
- One 14-bit Delay/Counter (Wake-Sleep Control)
- One 14-bit Delay/Counter/Finite State Machine
- Five 8-bit Delay/Counter
- One 8-bit Delay/Counter/Finite State Machine
- Twelve D Flip-flops/Latches
- Two Pipe Delays - 16 Stage/2 Output
- Two Bandgaps
- Two Programmable Delays with Edge Detection
- Three Internal Oscillators
- Low-Frequency
- Ring
- RC 25kHz and 2MHz
- Power-On Reset (POR)
- Slave SPI
Comparison
Applications
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Go Configure Software Hub Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
|
Software Package | Renesas |
1 item
|
Boards & Kits
GreenPAK SLG46620 (STQFN-20) Development Kit with Socket Adapter
The SLG46620V-SKT includes the SLG4SA20-20x30 socket adapter and 50 SLG46620V (STQFN-20) samples.
GreenPAK SLG46620 (STQFN-20) 20-Pin DIP Prototyping Board
The SLG46620V-DIP 20-pin DIP prototyping board is perfect for breadboarding and fast prototypes. It requires the DIP Adapter (SLG4SA-DIP) to use it with the Advanced Development Board.
GreenPAK SLG46620 (TSSOP-20) Development Kit with Socket Adapter
The SLG46620G-SKT includes the SLG4SA20-65x64 socket adapter and 50 SLG46620G (TSSOP-20) samples.
GreenPAK Advanced Development Board
The GreenPAK Advanced Development Board provides full programming, emulation, and testing functions for the GreenPAK devices - for use with SLG46xxxX-SKT / SLG47xxxV-SKT socket kits.
It works in tandem with the GreenPAK Designer software (built into Go Configure™ Software Hub), and it allows...
Test this Board Remotely
GreenPAK DIP Adapter for GreenPAK Advanced Development Board
The GreenPAK™ DIP Adapter for the GreenPAK Advanced Development Board allows for using the SLG46xxxV-DIP and SLG47xxxV-DIP prototyping boards with the GreenPAK Advanced Development Board. It acts as the bridge between the advanced and DIP development platforms.
GreenPAK Introduction Kit
The SLG4DVKINTRO GreenPAK Introduction Kit is perfect for customers starting new development.
GreenPAK Introduction Kit includes:
- SLG4DVKADV GreenPAK Advanced Development Board
- SLG4SA-DIP Adapter for GreenPAK Advanced Development Board
- Following DIP Proto Boards:
- 2x SLG46120V-DIP
- 2x SLG46721V-DIP
- 2x...
GreenPAK Lite Development Board
The GreenPAK Lite Development Board provides full programming, emulation, and testing functions for GreenPAK devices, working in a pair with the Go Configure™ Software Hub. Board functionality is provided by the RX66T MCU from Renesas.
RZ/V2H Quad-core Vision AI MPU Evaluation Kit
The RZ/V2H AI MPU evaluation kit (RTK0EF0168C04000BJ) is used to evaluate Renesas' RZ/V2H quad-core vision AI MPU. The kit includes a CPU board and an expansion (EXP) board. It supports RZ/V2H standard software packages and enables easy implementation of software development tasks such as low...
GreenPAK Introduction Kit Lite
The SLG4DVKLITEINTRO GreenPAK™ Introduction Kit is perfect for customers starting new development with the GreenPAK programmable mixed-signal products.
GreenPAK Introduction Kit includes:
- SLG4DVKLITE with a USB...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: