Overview
Description
The SLG46537V/M provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46537V/M. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.
Features
- Logic and Mixed-Signal Circuits
- Highly Versatile Macrocells
- Read Back Protection (Read Lock)
- 1.8V (±5%) to 5V (±10%) Supply
- Operating Temperature Range: -40°C to 85°C
- RoHS-Compliant/Halogen-Free
- Macrocells Overview
- Four Analog Comparators (ACMP)
- Two Voltage References (Vref)
- Seventeen Combination Function Macrocells
- Three Selectable DFF/Latch or 2-bit LUTs
- One Selectable Continuous DFF/Latch or 3-bit LUT
- Four Selectable DFF/Latch or 3-bit LUTs
- One Selectable Pipe Delay or 3-bit LUT
- One Selectable Programmable Pattern Generator or 2-bit LUT
- Five 8-bit Delays/Counters or 3-bit LUTs
- Two 16-bit Delays/Counters or 4-bit LUTs
- Asynchronous State Machine
- Eight States
- Flexible Input Logic from State Transitions
- Serial Communications
- I2C Protocol Compliant
- Pipe Delay – 16 Stage/3 Output (Part of Combination Function Macrocell)
- Programmable Delay
- Additional Logic Functions – 2 Deglitch Filters with Edge Detectors
- Two Oscillators (OSC)
- Configurable 25kHz/2MHz
- 25MHz RC Oscillator
- Crystal Oscillator
- Power-On-Reset (POR)
- Eight Byte RAM + OTP User Memory
- RAM Memory Space that is Readable and Writable via I2C
- User-defined Initial Values Transferred from OTP
- Analog Temperature Sensor
Comparison
Applications
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Go Configure Software Hub Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
|
Software Package | Renesas |
1 item
|
Boards & Kits
GreenPAK SLG46537 (STQFN-20) Development Kit with Socket Adapter
The SLG46537V-SKT includes the SLG4SA20-20x30 socket adapter and 50 SLG46537V (STQFN-20) samples.
GreenPAK SLG46537 (STQFN-20) 20-Pin DIP Prototyping Board
The SLG46537V-DIP 20-pin DIP prototyping board is perfect for breadboarding and fast prototypes. It requires the DIP Adapter (SLG4SA-DIP) to use it with the Advanced Development Board.
GreenPAK SLG46537 (MSTQFN-20) 20-pin DIP Prototyping Board
The SLG46537M-DIP 20-pin DIP Prototyping Board is perfect for breadboarding and fast prototypes. It requires the DIP Adapter (SLG4SA-DIP) to use it with the Advanced Development Board.
GreenPAK SLG46537 (MSTQFN-22) Development Kit with Socket Adapter
The SLG46537M-SKT includes the SLG4SA22-20x22 socket adapter and 50 SLG46537M (MSTQFN-22) samples.
GreenPAK Advanced Development Board
The GreenPAK Advanced Development Board provides full programming, emulation, and testing functions for the GreenPAK devices - for use with SLG46xxxX-SKT / SLG47xxxV-SKT socket kits.
It works in tandem with the GreenPAK Designer software (built into Go Configure™ Software Hub), and it allows...
Test this Board Remotely
GreenPAK DIP Adapter for GreenPAK Advanced Development Board
The GreenPAK™ DIP Adapter for the GreenPAK Advanced Development Board allows for using the SLG46xxxV-DIP and SLG47xxxV-DIP prototyping boards with the GreenPAK Advanced Development Board. It acts as the bridge between the advanced and DIP development platforms.
GreenPAK Keypad Scanner Demonstration Board
The SLG4KPDSC-DMO is a keypad scanner demonstration board.
Using an MCU or SoC to scan a keypad is a less than ideal solution for human input. It often makes sense to offload keypad scanning to a dedicated IC to reduce the power and I/O burden on larger, less efficient, and more expensive...
GreenPAK Lite Development Board
The GreenPAK Lite Development Board provides full programming, emulation, and testing functions for GreenPAK devices, working in a pair with the Go Configure™ Software Hub. Board functionality is provided by the RX66T MCU from Renesas.
GreenPAK Introduction Kit
The SLG4DVKINTRO GreenPAK Introduction Kit is perfect for customers starting new development.
GreenPAK Introduction Kit includes:
- SLG4DVKADV GreenPAK Advanced Development Board
- SLG4SA-DIP Adapter for GreenPAK Advanced Development Board
- Following DIP Proto Boards:
- 2x SLG46120V-DIP
- 2x SLG46721V-DIP
- 2x...
GreenPAK Introduction Kit Lite
The SLG4DVKLITEINTRO GreenPAK™ Introduction Kit is perfect for customers starting new development with the GreenPAK programmable mixed-signal products.
GreenPAK Introduction Kit includes:
- SLG4DVKLITE with a USB...
GreenPAK Serial Debugger Board (GSD)
GreenPAK Serial Debugger (GSD) device can be used for programming GreenPAK products with multiple-time Non-Volatile Memory (NVM) or for configuring the interconnect logic, the IOs, and the macrocells of all GreenPAK chips with I²C interface. It is very helpful in the late stages of development...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: