Skip to main content

Overview

Description

The SLG46827-A automotive programmable mixed-signal matrix IC with in-system programmability provides a small, low-power component for commonly used mixed-signal functions. The user creates the circuit design by programming the multiple-time programmable non-volatile memory (NVM) to configure the interconnect logic, the IOs, and the macrocells of the SLG46826. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.

Features

  • In-System-Debug Feature
  • Multiple-Time Programmable Memory In Development
  • Wide Range Power Supply
    • 2.5V (±8%) to 5V (±10%) VDD 
    • 1.8V (±5%) to 5V (±10%) VDD2 (VDD2 ≤ VDD
  • RoHS-Compliant/Halogen-Free
  • AEC-Q100 Grade 2
  • Macrocells Overview
    • Two High-Speed General-Purpose Rail-to-Rail Analog Comparators (ACMPxH)
    • Two Low-Power General-Purpose Rail-to-Rail Analog Comparators (ACMPxL)
    • Two Voltage References (Vref)
      • Two Vref Outputs
    • Eleven Combination Function Macrocells
      • Three Selectable DFF/Latch or 2-bit LUTs
      • One Selectable Programmable Pattern Generator or 2-bit LUT
      • Six Selectable DFF/Latch or 3-bit LUTs
      • One Selectable Pipe Delay or Ripple Counter or 3-bit LUT
    • Eight Multi-Function Macrocells
      • Seven Selectable DFF/Latch or 3-bit LUTs + 8-bit Delay/Counters
      • One Selectable DFF/Latch or 4-bit LUT + 16-bit Delay/Counter
    • Serial Communications: I2C Protocol Interface
    • Programmable Delay with Edge Detector Output
    • Deglitch Filter with Edge Detector
    • Three Oscillators (OSC)
      • 2.048kHz Oscillator
      • 2.048MHz Oscillator
      • 25MHz Oscillator
    • Analog Temperature Sensor
    • Power-On Reset (POR)

Comparison

Applications

  • In-Vehicle Navigation
  • Infotainment
  • Advanced Driver Assistance Systems (ADAS)
  • Automotive Display Clusters
  • Body Electronics

Documentation

Type Title Date
Datasheet PDF 2.46 MB
Application Note PDF 713 KB
Application Note PDF 1.29 MB
Manual - Development Tools PDF 200 KB
Device Errata PDF 444 KB
5 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Go Configure Software Hub
Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
Software Package Renesas
1 item

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code Log in to Download ZIP 3.74 MB
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - Other ZIP 9.81 MB
1 item
This device is factory-configurable. Try the Custom Part Configuration Utility.

Product Options

Applied Filters:

Videos & Training