Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Budgetary Price (USD)
Samples
Special Features
GPIOs (#)
Nominal VDD
VDD2 (V)
ACMP Channels (#)
CNT/DLY (Max) (#)
LUTs (Max) (#)
D Flip-flops (DFFs) (#)
Pipe Delay
# of Programable Delays (#)
Oscillator Type
Temperature Sensor (ch) (#)
Interface
Memory Type
Pkg. Type
Lead Count (#)
Pkg. Dimensions (mm)
Temp. Range (°C)
Power GreenPAK Programmable Mixed-Signal IC, VDD Range: 2.8-5.0V, 5 GPIOs, I2C, High PSRR, Low Noise Multi-Output LDO IC (3 Сhannels)
Active
1ku | $0.72
Samples Available
3x LDO (1x HP 475mA; 1x HV 500mA; 1x LV/Load Switch 800mA), Remote Sense
5
2.8 - 5
1.2 - 5
—
4
8
8
—
—
Internal Oscillator (8 MHz)
1
I2C
OTP
TQFN
14
2.0 x 2.2
-40 to +85°C
Power GreenPAK Programmable Mixed-Signal IC, VDD Range: 2.8-5.0V, 6 GPIOs, I2C, PMIC with High PSRR, Low Noise Multi-Output LDOs and Integrated Load Switches (8 Сhannels)
Active
1ku | $0.95
Samples Available
5x Load Switch, 8x LDO (3x HV 500mA; 2x HC 500mA; 3x LV 1300mA)
6
2.8 - 5
1.2 - 5
—
4
8
8
—
—
Internal Oscillator (8 MHz)
1
I2C
OTP
WLCSP
25
1.992 x 1.992 x 0.440
-40 to +85°C
Power GreenPAK Programmable Mixed-Signal IC, VDD Range: 2.8-5.0V, 6 GPIOs, I2C, High PSRR, Low Noise Multi-Output LDO IC (7 Сhannels)
Active
1ku | $0.84
Samples Available
7x LDO (2x HP 475mA; 3x HV 500mA; 2x LV/Load Switch 800mA), Synchronized
6
2.3 - 5.5
—
—
—
12
—
—
—
Internal Oscillator (8 MHz)
1
I2C
OTP
WLCSP
20
1.675 x 2.075
-40 to +85°C
GreenPAK Programmable Mixed-Signal IC, VDD Range: 1.71-5.5V, 7 GPIOs, 2 ACMPs, 1.25A P-FET without Discharge
Active
1ku | $0.34
Samples Available
P-FET (1.25A w/o Discharge Soft-start)
7
1.71 - 5.5
—
2
4
10
4
8-stage
1
RC OSC
—
—
OTP
STQFN
14
1.6 x 2.5
-40 to +85°C
GreenPAK Programmable Mixed-Signal IC, VDD Range: 1.71-5.5V, 7 GPIOs, 2 ACMPs, 1.25A P-FET with Discharge
Active
1ku | $0.34
Samples Available
P-FET (1.25A w/ Discharge Soft-start)
7
1.71 - 5.5
—
2
4
10
4
8-stage
1
RC OSC
—
—
OTP
STQFN
14
1.6 x 2.5
-40 to +85°C
GreenPAK Programmable Mixed-Signal IC, VDD Range: 1.71-5.5V, 6 GPIOs, 2 ACMPs, 2x P-FET (44Ω,2A)
Active
1ku | $0.41
Samples Available
2x P-FET (44Ω,2A)
6
1.71 - 5.5
—
2
4
10
4
8-stage
1
RC OSC
—
—
OTP
MSTQFN
16
1.6 x 2.0
-40 to +85°C
GreenPAK Programmable Mixed-Signal IC, VDD Range: 1.71-5.5V, 16 GPIOs, 4 ACMPs, I2C, 2x P-FET (44Ω,2A)
Active
1ku | $0.62
Samples Available
2x P-FET (44Ω,2A), ASM (8 states)
16
1.71 - 5.5
—
4
7
17
8
16-stage
1
RC OSC, Ring OSC, Crystal OSC
—
I2C
OTP
MSTQFN
28
2.0 x 3.0
-40 to +85°C
GreenPAK Programmable Mixed-Signal IC, VDD Range: 2.3-5.5V, 9 GPIOs, 4 ACMPs, I2C, 4x LDO, ASM (8 States)
Active
1ku | $0.56
Samples Available
4x LDO, ASM (8 states), RTC
9
2.3 - 5.5
—
4
5
15
9
16-stage
1
Conf. OSC, LF OSC
1
I2C
OTP
TQFN
20
2.0 x 3.0
-40 to +85°C
GreenPAK Programmable Mixed-Signal IC, VDD Range: 2.3-5.5V, 9 GPIOs, 4 ACMPs, I2C, 2x LDO, ASM (8 States)
Active
1ku | $0.56
Samples Available
2x LDO, ASM (8 states), RTC
9
2.3 - 5.5
—
4
5
15
9
16-stage
1
Conf. OSC, LF OSC
1
I2C
OTP
TQFN
20
2.0 x 3.0
-40 to +85°C
GreenPAK Programmable Mixed-Signal IC, VDD Range: 2.3-5.5V, 9 GPIOs, 4 ACMPs, I2C, LDO, ASM (8 States)
Active
1ku | $0.56
Samples Available
ASM (8 states), LDO, RTC
9
2.3 - 5.5
—
4
5
15
9
16-stage
1
Conf. OSC, LF OSC
1
I2C
OTP
TQFN
20
2.0 x 3.0
-40 to +85°C
GreenPAK Programmable Mixed-Signal IC, VDD Range: 2.5-5.5V, 7 GPIOs, 4 ACMPs, I2C, 4x LDO, ASM (8 States)
Active
1ku | $0.88
Samples Available
4x LDO, ASM (8 states), DC/DC, RTC
7
2.5 - 5.5
—
4
5
16
9
16-stage
1
Conf. OSC, LF OSC
1
I2C
OTP
MSTQFN
29
3.0 x 3.0
-40 to +85°C
GreenPAK Programmable Mixed-Signal IC, VDD Range: 2.3-5.5V, 12 GPIOs, 4 ACMPs, I2C, 2x P-FET (44Ω,2A)
Active
1ku | $0.56
Samples Available
2x P-FET (44Ω,2A)
12
2.3 - 5.5
—
4
8
23
21
16-stage
1
RC OSC, LF OSC, Ring OSC
1
I2C
OTP
MSTQFN
20
1.6 x 3.0
-40 to +85°C
Power GreenPAK Programmable Mixed-Signal IC, VDD Range: 2.8-5.0V, 4 GPIOs, I2C, High PSRR, Low Noise Multi-Output LDO IC (6 Сhannels)
Active
1ku | $0.74
Samples Available
6x LDO (1x HP 475mA; 4x HV 500mA; 1x LV/Load Switch 1000mA), Synchronized
4
2.8 - 5
—
—
—
12
—
—
—
Internal Oscillator (8 MHz)
1
I2C
OTP
WLCSP
16
1.675 x 1.675
-40 to +85°C
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
Special Features
Enabled
Special Features
GPIOs (#)
Enabled
GPIOs (#)
Nominal VDD
Enabled
Nominal VDD
VDD2 (V)
Enabled
VDD2 (V)
ACMP Channels (#)
Enabled
ACMP Channels (#)
CNT/DLY (Max) (#)
Enabled
CNT/DLY (Max) (#)
LUTs (Max) (#)
Enabled
LUTs (Max) (#)
D Flip-flops (DFFs) (#)
Enabled
D Flip-flops (DFFs) (#)
Pipe Delay
Enabled
Pipe Delay
# of Programable Delays (#)
Enabled
# of Programable Delays (#)
Oscillator Type
Enabled
Oscillator Type
Temperature Sensor (ch) (#)
Enabled
Temperature Sensor (ch) (#)
Interface
Enabled
Interface
Memory Type
Enabled
Memory Type
Pkg. Type
Enabled
Pkg. Type
Lead Count (#)
Enabled
Lead Count (#)
Pkg. Dimensions (mm)
Enabled
Pkg. Dimensions (mm)
Temp. Range (°C)
Enabled
Temp. Range (°C)
to of
Page of
Compare Selected
Compare up to 5 products