Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Longevity
Budgetary Price (USD)
Samples
Nominal VDD
VDD2 (V)
GPIOs (#)
Special Features
ACMP Channels (#)
CNT/DLY (Max) (#)
LUTs (Max) (#)
D Flip-flops (DFFs) (#)
Pipe Delay
# of Programable Delays (#)
Oscillator Type
Temperature Sensor (ch) (#)
Interface
Memory Type
Pkg. Type
Lead Count (#)
Pkg. Dimensions (mm)
Temp. Range (°C)
GreenPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 2.3-5.5V, 28 GPIOs, 4 ACMPs, I2C, ASM (12 States), Dual Supply VDD2 Range: 2.3-5.5V
Active
2033 May
1ku | $0.80
Samples Available
2.3 - 5.5
2.3 - 5.5
28
ASM (12 states)
4
5
—
5
16-stage
1
RC OSC, LF OSC, Ring OSC, Crystal OSC
1
I2C
OTP
STQFN
32
4.0 x 4.0
-40 to +125°C
Automotive GreenPAK Programmable Mixed-Signal IC (Grade 1), VDD Range: 1.71-5.5V, 17 GPIOs, 4 ACMPs, I2C, ASM (8 States), Dual Supply VDD2 Range: 1.71-5.5V
Active
2045 Mar
1ku | $1.14
Samples Available
1.71 - 5.5
1.71 - 5.5
17
ASM (8 states)
4
7
17
8
16-stage
1
Conf. OSC, RC OSC
1
I2C
OTP
TQFN
20
4.0 x 4.0
-40 to +125°C
GreenPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 1.71-5.5V, 17 GPIOs, 4 ACMPs, I2C, ASM (8 States), Dual Supply VDD2 Range: 1.71-5.5V
Active
2038 Mar
1ku | $0.95
Samples Available
1.71 - 5.5
1.71 - 5.5
17
ASM (8 states)
4
7
17
8
16-stage
1
Conf. OSC, RC OSC
1
I2C
OTP
TQFN
20
2.0 x 3.0
-40 to +105°C
GreenPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 1.71-5.5V, 18 GPIOs, 4 ACMPs, I2C, ASM (8 States)
Active
2037 Sep
1ku | $0.51
Samples Available
1.71 - 5.5
—
18
ASM (8 states)
4
7
17
8
16-stage
1
Conf. OSC, RC OSC
1
I2C
OTP
TQFN
20
2.0 x 3.0
-40 to +105°C
GreenPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 1.71-5.5V, 11 GPIOs, 3 ACMPs, I2C, ASM (8 States), Dual Supply VDD2 Range: 1.71-5.5V
Active
—
1ku | $0.42
Samples Available
1.71 - 5.5
1.71 - 5.5
11
ASM (8 states)
3
7
17
8
16-stage
1
Conf. OSC, Ring OSC
—
I2C
OTP
TQFN
14
2.0 x 2.2
-40 to +105°C
GreenPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 1.71-5.5V, 12 GPIOs, 3 ACMPs, I2C, ASM (8 States)
Active
2036 Dec
1ku | $0.41
Samples Available
1.71 - 5.5
—
12
ASM (8 states)
3
7
17
8
16-stage
1
Conf. OSC, RC OSC
—
I2C
OTP
TQFN
14
2.0 x 2.2
-40 to +105°C
GreenPAK Programmable Mixed-Signal IC, VDD Range: 1.71-5.5V, 16 GPIOs, 4 ACMPs, I2C, 2x P-FET (44Ω,2A)
Active
—
1ku | $0.62
Samples Available
1.71 - 5.5
—
16
2x P-FET (44Ω,2A), ASM (8 states)
4
7
17
8
16-stage
1
RC OSC, Ring OSC, Crystal OSC
—
I2C
OTP
MSTQFN
28
2.0 x 3.0
-40 to +85°C
GreenPAK Programmable Mixed-Signal IC, VDD Range: 1.71-5.5V, 12 GPIOs, 3 ACMPs, I2C, ASM (8 States)
Active
2036 Dec
1ku | $0.34
Samples Available
1.71 - 5.5
—
12
ASM (8 states)
3
7
17
8
16-stage
1
Conf. OSC, RC OSC, Crystal OSC
—
I2C
OTP
TQFN
14
2.0 x 2.2
-40 to +85°C
GreenPAK Programmable Mixed-Signal IC, VDD Range: 1.71-5.5V, 11 GPIOs, 3 ACMPs, I2C, ASM (8 States), Dual Supply VDD2 Range: 1.71-5.5V
Active
—
1ku | $0.35
Samples Available
1.71 - 5.5
1.71 - 5.5
11
ASM (8 states)
3
7
17
8
16-stage
1
Conf. OSC, Ring OSC, Crystal OSC
—
I2C
OTP
TQFN
14
2.0 x 2.2
-40 to +85°C
GreenPAK Programmable Mixed-Signal IC, VDD Range: 1.71-5.5V, 18 GPIOs, 4 ACMPs, I2C, ASM (8 States)
Active
2037 Sep
1ku | $0.43
Samples Available
1.71 - 5.5
—
18
ASM (8 states)
4
7
17
8
16-stage
1
Conf. OSC, RC OSC, Crystal OSC
1
I2C
OTP
MSTQFN, TQFN
20, 22
2.0 x 2.2, 2.0 x 3.0
-40 to +85°C
GreenPAK Programmable Mixed-Signal IC, VDD Range: 1.71-5.5V, 17 GPIOs, 4 ACMPs, I2C, ASM (8 States), Dual Supply VDD2 Range: 1.71-5.5V
Active
2038 Mar
1ku | $0.46
Samples Available
1.71 - 5.5
1.71 - 5.5
16, 17
ASM (8 states)
4
7
17
8
16-stage
1
Conf. OSC, RC OSC, Crystal OSC, Conf. OSC, Ring OSC, Crystal OSC
1
I2C
OTP
MSTQFN, TQFN
20, 22
2.0 x 2.2, 2.0 x 3.0
-40 to +85°C
GreenPAK Programmable Mixed-Signal IC, VDD Range: 2.3-5.5V, 9 GPIOs, 4 ACMPs, I2C, 4x LDO, ASM (8 States)
Active
—
1ku | $0.56
Samples Available
2.3 - 5.5
—
9
4x LDO, ASM (8 states), RTC
4
5
15
9
16-stage
1
Conf. OSC, LF OSC
1
I2C
OTP
TQFN
20
2.0 x 3.0
-40 to +85°C
GreenPAK Programmable Mixed-Signal IC, VDD Range: 2.3-5.5V, 9 GPIOs, 4 ACMPs, I2C, 2x LDO, ASM (8 States)
Active
—
1ku | $0.56
Samples Available
2.3 - 5.5
—
9
2x LDO, ASM (8 states), RTC
4
5
15
9
16-stage
1
Conf. OSC, LF OSC
1
I2C
OTP
TQFN
20
2.0 x 3.0
-40 to +85°C
GreenPAK Programmable Mixed-Signal IC, VDD Range: 2.3-5.5V, 9 GPIOs, 4 ACMPs, I2C, LDO, ASM (8 States)
Active
—
1ku | $0.56
Samples Available
2.3 - 5.5
—
9
ASM (8 states), LDO, RTC
4
5
15
9
16-stage
1
Conf. OSC, LF OSC
1
I2C
OTP
TQFN
20
2.0 x 3.0
-40 to +85°C
GreenPAK Programmable Mixed-Signal IC, VDD Range: 2.5-5.5V, 7 GPIOs, 4 ACMPs, I2C, 4x LDO, ASM (8 States)
Active
—
1ku | $0.88
Samples Available
2.5 - 5.5
—
7
4x LDO, ASM (8 states), DC/DC, RTC
4
5
16
9
16-stage
1
Conf. OSC, LF OSC
1
I2C
OTP
MSTQFN
29
3.0 x 3.0
-40 to +85°C
GreenPAK Programmable Mixed-Signal IC, VDD Range: 2.3-5.5V, 28 GPIOs, 4 ACMPs, I2C, ASM (12 States), Dual Supply VDD2 Range: 2.3-5.5V
Active
2033 May
1ku | $0.68
Samples Available
2.3 - 5.5
2.3 - 5.5
28
ASM (12 states)
4
5
12
5
16-stage
1
RC OSC, LF OSC, Ring OSC, Crystal OSC
1
I2C
OTP
TQFN
32
4.0 x 4.0
-40 to +85°C
GreenPAK Programmable Mixed-Signal IC, VDD Range: 2.3-5.5V, 28 GPIOs, 4 ACMPs, I2C, ASM (12 States), Dual Supply VDD2 Range: 0.95-1.98V
Active
2033 May
1ku | $0.68
Samples Available
2.3 - 5.5
0.95 - 1.98
28
ASM (12 states)
4
5
12
5
16-stage
1
RC OSC, LF OSC, Ring OSC, Crystal OSC
1
I2C
OTP
TQFN
32
4.0 x 4.0
-40 to +85°C
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Longevity
Enabled
Longevity
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
Nominal VDD
Enabled
Nominal VDD
VDD2 (V)
Enabled
VDD2 (V)
GPIOs (#)
Enabled
GPIOs (#)
Special Features
Enabled
Special Features
ACMP Channels (#)
Enabled
ACMP Channels (#)
CNT/DLY (Max) (#)
Enabled
CNT/DLY (Max) (#)
LUTs (Max) (#)
Enabled
LUTs (Max) (#)
D Flip-flops (DFFs) (#)
Enabled
D Flip-flops (DFFs) (#)
Pipe Delay
Enabled
Pipe Delay
Oscillator Type
Enabled
Oscillator Type
Temperature Sensor (ch) (#)
Enabled
Temperature Sensor (ch) (#)
Interface
Enabled
Interface
Memory Type
Enabled
Memory Type
Pkg. Type
Enabled
Pkg. Type
Lead Count (#)
Enabled
Lead Count (#)
Pkg. Dimensions (mm)
Enabled
Pkg. Dimensions (mm)
Temp. Range (°C)
Enabled
Temp. Range (°C)
to of
Page of
Compare Selected
Compare up to 5 products