Features
- ±1.8% VOUT accuracy guaranteed over line, load, and TJ = -40°C to +125°C
- Very low 45mV dropout voltage at VOUT = 2.5V
- Stable with a 4.7µF output ceramic capacitor
- Very fast transient response
- Programmable output soft-start time
- Excellent PSRR over wide frequency range
- Current limit protection
- Thermal shutdown function
- Available in an 8 Ld DFN package
- Pb-free (RoHS compliant)
Description
The ISL80505 is a single output Low Dropout voltage regulator (LDO) capable of sourcing up to 500mA output current. This LDO operates from input voltages of 1.8V to 6V. The output voltage of ISL80505 can be programmed from 0.8V to 5.5V. A submicron BiCMOS process is utilized for this product family to deliver the best in class analog performance and overall value. This CMOS LDO consumes significantly lower quiescent current as a function of load compared to bipolar LDOs, which translates into higher efficiency and packages with smaller footprints. State-of-the-art internal compensation achieves a very fast load transient response and excellent PSRR. The ISL80505 provides an output accuracy of ±1.8% VOUT accuracy over all load, line and temperature variations (TJ = -40°C to +125°C). An external capacitor on the soft-start pin provides an adjustable soft starting of the output voltage ramp to control the inrush current. The ENABLE feature allows the part to be placed into a low quiescent current shutdown mode.
Parameters
| Attributes | Value |
|---|---|
| Input Voltage (Min) (V) | 1.8 |
| Input Voltage (Max) (V) | 6 |
| Output Voltage (Min) (V) | 0.8 |
| Output Voltage (Max) (V) | 5.5 |
| Output Current 1 (Max) (A) | 0.5 |
| Drop Out Voltage (Typical) | 45 @ 500mA |
| Fixed Output Voltage Option | No |
| PSRR (db) | 60 |
| Quiescent Current | 2200 µA |
| Noise (100Hz to 100kHz) (μVrms) | 79 |
| Qualification Level | Standard |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| DFN | 3.0 x 3.0 x 0.90 | 8 | 0.7 |
Application Block Diagrams
| Smart HMI System with Voice & Display Interfaces Smart HMI system with 32-bit MCU supports GUI, voice I/O, IoT connectivity, and fast development tools. | |
| Smart Glasses Low-power, cost-performance smart glasses design with edge AI, secure OTA, noise cancellation, and wireless charging. | |
| Torque Control System Precision torque control ensures product quality using MCUs with high-precision AFE and reliable sensors. | |
| Force Sensor System Force sensor system for accurate detection and calculations of strain gauge measurements. | |
| Motor Control System with Industrial Network and Functional Safety This motor control system integrates MPU and MCU for efficient industrial motor control and networking. | |
| AI-Enabled Surveillance Camera AI-powered surveillance camera with DRP-AI boosts security with 4K imaging and low power. | |
| SMARC SoM for RZ MPUs Compact RZ SoMs with SMARC 2.1 offer high-speed interfaces, AI, robust security, and scalability. | |
| HMI SoM with AI Accelerator Scalable AI-enabled SMARC SoM for high-performance industrial HMI. | |
| Smart Range Hood Enhanced touch controls and advanced MCUs deliver superior functionality and innovation for smart range hoods. | |
| Digital Illuminometer Digital handheld lux meter with a light sensor, OLED, touch keypad, and USB‑charged MCU. | |
| Industrial CAN Sensor Network Industrial CAN network with Arm Cortex-M23 MCU offers reliable, secure communication and robust performance. | |
| Smart Voice-Controlled Room Automation Voice recognition enables hands-free control of devices improving hygiene and supporting multilingual commands. | |
| Iris Scanning Security System Iris scanning boosts security and accuracy in biometrics for high-security environments. | |
| Resolver Motor Control for Small Industrial Robots Compact robotic system offers precise motion control, robust design, and reduced development time. | |
| Voice Activated DALI Lighting Controls One-chip DALI lighting control design with multi-language voice activation and optimized power. |
Applied Filters: