Overview
The ISL80510EVAL1Z evaluation board provides a simple platform to evaluate the performance of the ISL80510 and ISL80505 low dropout voltage regulators (LDOs). The board comes with jumpers to provide an easy way to set popular output voltages.
The ISL80510 is a high performance, low voltage, high current, low dropout linear regulator specified at 1A. Rated for input voltages from 2.2V to 6V, the LDO can provide output voltages from 0.8V to 5.5V.
The ISL80505 is a single output low dropout voltage regulator capable of sourcing up to 500mA output current. This LDO operates from input voltages of 1.8V to 6V. The output voltage of ISL80505 can be programmed from 0.8V to 5.5V.
Features
- Small, compact design
- VIN range of 2.2V to 6V (ISL80510), 1.8V to 6V (ISL80505)
- VOUT adjustable from 0.8V to 5.5V
- Convenient power connection
Sample & Buy
ISL80510EVAL1Z
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
Videos & Training
Intersil’s single-output low drop-out voltage (LDO) regulators deliver leading edge performance against our competitors – including max dropout that’s nearly 50% lower and peak-to-peak excursions up to 9 times lower, at a highly competitive price. Watch our 1A ISL80510 go head-to-head with a competitor’s product.
Support
Knowledge Base
- Do I need to 2 separate capacitors on both VIN pins and also on both VOUT pins on the ISL80505 and ISL80510?
... or do I just need a one capacitor for both VIN pins and one capacitor for both VOUT pins for a total of 2? Answer: You only need 1 capacitor for each pair, for a total of 2. Refer to our ISL80510EVAL1Z Evaluation Board User Guide, UG044, as a reference.