Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Low-Side FET Drivers

Renesas’ low‑side FET drivers deliver high‑speed, precision‑matched performance with the ability to source peak currents into demanding capacitive loads. Engineered for fast switching and minimal propagation delay, they provide reliable, efficient drive capability for large capacitive applications.

Higher Power Density

Higher Power Density

Delivers strong sink/source current with low propagation delay for fast, clean switching of large capacitive MOSFET gates in single‑ended low‑side drive architectures, with compact package options that simplify board layout.

Design Flexibility

Design Flexibility

Supports a wide input voltage range and high switching frequencies, enabling versatile use with Si and GaN MOSFETs in low‑side configurations that interface directly with PWM controllers.

Robust Performance

Robust Performance

Built‑in protection features such as UVLO and OTP ensure stable, reliable operation across industrial, automotive, and infrastructure applications.