Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Buck-Boost Controllers (External FETs)

Renesas' buck-boost controllers with external FETs are designed to deliver high reliability and performance for battery-powered applications. Leveraging proprietary modulation schemes and advanced algorithms, these controllers ensure efficient power conversion while maintaining battery health. Our bidirectional designs eliminate the need for extra sensing circuitry, offering a robust feature set that optimizes power utilization and extends device longevity.

Design Flexibility

Design Flexibility

Wide input and output voltage ranges with scalable output current and configurable protection features support flexible, battery‑powered system designs.

Superior Performance

Superior Performance

Proprietary modulation schemes and advanced control algorithms deliver high efficiency and reliable power conversion while helping preserve battery health.

High Power Level

High Power Level

High output current capability with support for parallel and multi‑phase operation enables scalable, high‑power designs without additional sensing circuitry.

Power Designer Device Search

A multi load configurator powered by PowerCompass™, that helps identify parts that match your requirements, perform high-level system analysis, and generate custom reference designs.

Input

Supply Input

Output(dc)

OUT 1
OUT 2
OUT 3
OUT 4

PowerCompass doesn't support AC designs yet, however we can take you to our product area of the website that does.

Visit Product Page

Input Voltage Source

Supply Input

Function/Application