Skip to main content

Overview

Description

The ISL81802EVAL3Z 4-phase evaluation board demonstrates the performance of the ISL81802, an 80V dual synchronous buck controller. The board is configured for 18V to 80V input voltage range, with a 4-phase 12V output capable of 40A. The board demonstrates 2 ISL81802's operating in parallel. This evaluation board has multiple test points for easy probing. HTSSOP versions of ISL81802 are used on this board.

Features

  • Wide input range: 18V to 80V
  • High light-load efficiency in pulse skipping DEM operation
  • Programmable soft-start
  • Optional DEM/PWM operation
  • Optional CC/HICCUP OCP protection
  • Supports pre-bias output with soft-start
  • PGOOD indicator
  • OVP, OTP and UVP protection
  • Back biased from output to improve efficiency

Applications

Documentation

Product Options

Applied Filters:

Support

Support Communities

  1. ISL81806 as Quad Phase instead of Dual Phase

    Hi! I happened to come across the ISL81806 which has the capability to do dual phase single output. I was curious to see if using two ISL81806 together to have a Quad Phase system would be doable, or if I should just stick with the Dual Phase of one instead ...

    Nov 18, 2022
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?