Overview
The ISL81802EVAL3Z 4-phase evaluation board demonstrates the performance of the ISL81802 80V dual synchronous buck controller. The board is configured for an 18V to 80V input voltage range, with a 4-phase 12V output capable of 40A. The ISL81802EVAL3Z demonstrates two ISL81802 ICs operating in parallel. It has multiple test points for easy probing. HTSSOP versions of ISL81802 are used on this board.
Features
- Wide input range: 18V to 80V
- High light-load efficiency in pulse skipping DEM operation
- Programmable soft-start
- Optional DEM/PWM operation
- Optional CC/HICCUP OCP protection
- Supports pre-bias output with soft-start
- PGOOD indicator
- OVP, OTP, and UVP protection
- Back biased from output to improve efficiency
Sample & Buy
ISL81802EVAL3Z
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $299.00Budgetary Price
Support
Support Communities
- ISL81806 as Quad Phase instead of Dual Phase
Hi! I happened to come across the ISL81806 which has the capability to do dual phase single output. I was curious to see if using two ISL81806 together to have a Quad Phase system would be doable, or if I should just stick with the Dual Phase of one instead ...
Nov 18, 2022
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.