Overview
Description
The ISL9104, ISL9104A is a 500mA, 4. 3MHz step-down regulator, which is ideal for powering low-voltage microprocessors in compact devices such as PDAs and cellular phones. It is optimized for generating low output voltages down to 0. 8V. The supply voltage range is from 2. 7V to 6V allowing the use of a single Li+ cell, three NiMH cells or a regulated 5V input. It has guaranteed minimum output current of 500mA. A high switching frequency of 4. 3MHz pulse-width modulation (PWM) allows using small external components. Under light load condition, the device operates at low IQ skip mode with typical 20µA quiescent current for highest light load efficiency to maximize battery life, and it automatically switches to fixed frequency PWM mode under heavy load condition. The ISL9104, ISL9104A includes a pair of low ON-resistance P-Channel and N-Channel internal MOSFETs to maximize system efficiency and minimize the external component count. 100% duty-cycle operation allows less than 300mV dropout voltage at 500mA. The ISL9104, ISL9104A offers internal digital soft-start, enable for power sequence, overcurrent protection and thermal shutdown functions. In addition, the ISL9104, ISL9104A offers a quick bleeding function that discharges the output capacitor when the IC is disabled. The ISL9104, ISL9104A is offered in a 1. 6x1. 6mm µTDFN package. The complete converter occupies less than 0. 5CM2.
Features
- High Efficiency Integrated Synchronous Buck Regulator with up to 93% Efficiency
- 2.7V to 6.0V Supply Voltage
- 4.3MHz PWM Switching Frequency
- 500mA Guaranteed Output Current
- 3% Output Accuracy Over-Temperature and Line for Fixed Output Options
- 20µA Quiescent Supply Current in Skip Mode
- Less than 1µA Logic Controlled Shutdown Current
- 100% Maximum Duty Cycle for Lowest Dropout
- Ultrasonic Switching Frequency at Skip Mode to Prevent Audible Frequency Noise (For ISL9104A Only)
- Discharge Output Capacitor when Disabled
- Internal Digital Soft-Start
- Peak Current Limiting, Short Circuit Protection
- Over-Temperature Protection
- Chip Enable
- Small 6 Pin 1.6mmx1.6mm µTDFN Package
- Pb-Free (RoHS Compliant)
Comparison
Applications
Design & Development
Boards & Kits
500mA 4.3MHz Synchronous Buck Converter Evaluation Boards
The ISL9104xIRUxEVAL1Z series of evaluation kits provide a test platform for the ISL9104 and ISL9104A 4.3MHz low quiescent current, high-efficiency integrated step-down regulators. The ISL9104 is capable of delivering 500mA output current. For the adjustable output option, the output voltage can...
500mA 4.3MHz Synchronous Buck Converter Evaluation Boards
The ISL9104xIRUxEVAL1Z series of evaluation kits provide a test platform for the ISL9104 and ISL9104A 4.3MHz low quiescent current, high-efficiency integrated step-down regulators. The ISL9104 is capable of delivering 500mA output current. For the adjustable output option, the output voltage can...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: