Skip to main content
Renesas Electronics Corporation

Overview

The ISL9104xIRUxEVAL1Z series of evaluation kits provides a test platform for the ISL9104 and ISL9104A 4.3MHz low quiescent current, high-efficiency integrated step-down regulators. The ISL9104 is capable of delivering 500mA output current. For the adjustable output option, the output voltage can be programmed through the external feedback resistors R1 and R2 on the board (the board default output voltage is set to 1.6V, but it can be programmed for the range of 0.8V to VIN). It is also offered in many fixed output voltage options, including 1.2V, 1.5V, 1.8V, 2.0V, 2.5V, 2.8V, and 3.3V.

The complete ISL9104 regulator is located at the center of the board. On the left side of the board are the connectors for the input power source (VIN and GND). The output connectors are located on the right side (VO and GND). Jumper JP1 allows the user to enable or disable the IC.

Features

  • A complete evaluation platform for ISL9104 and ISL9104A
  • Convenient jumpers for enable/disable operation
  • Pb-free (RoHS-compliant)

Products in the Design

Sample & Buy

Applied Filters:

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

500mA 4.3MHz Synchronous Buck Converter Evaluation Boards

Enables evaluation of ISL9104 and ISL9104A high‑frequency synchronous buck regulators. Designed for compact low‑power applications.