Skip to main content
Renesas Electronics Corporation

Features

  • High output power: Pf = 80 mW @ IFP = 400 mA*1
  • Long wavelength: λC = 1 550 nm *1 Pulse Conditions: Pulse width (PW) = 10 μs, Duty = 1%

Description

The NX7538AF-AA is a 1 550 nm Multiple Quantum Well (MQW) structured Fabry-Perot (FP) laser diode coaxial module with single mode fiber. This module is specified to operate under pulsed condition and designed for light source of Optical Time Domain Reflectometer (OTDR).

Applied Filters: