Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High output power: Pf = 40 mW @ IFP = 200 mA*1
  • Long wavelength: λC = 1 310 nm
  • Built-in monitor PD *1 Pulse Conditions: Pulse width (PW) = 10 μs, Duty = 1%

Description

The NX7335 Series is a 1 310 nm Multiple Quantum Well (MQW) structured Fabry-Perot (FP) laser diode coaxial module with single mode fiber. This module is specified to operate under pulsed condition and designed for light source of Optical Time Domain Reflectometer (OTDR).

Applied Filters: