Skip to main content
View
View
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Regulus RZ/V2L & RZ/G2L SMARC System on Module (SoM)

Provider

Description

Regulus RZ/V2L and RZ/G2L SMARC SOM evaluation kit with AI Accelerator is designed with the specification of SMARC v2.1 standard to provide a compact System On Module (SOM) solution based on Renesas high-performance RZ/V2L and RZ/G2L processors. The carrier board provides rich peripherals so it’s easy to start your AI project with Renesas DRP-AI accelerator.

Image
RZ/V2L, RZ/G2L SMARC Block Diagram

Features

  • 1.2 GHz Arm® Cortex®-A55 Dual / Single MPCore cores, 200-MHz Arm® Cortex®-M33 core, 500-MHz Arm® Mali™-G31 GPU
  • DDR4 SDRAM: 2GB, QSPI flash memory: 512Mb, eMMC: 64GB
  • Rich peripherals include MIPI-CSI, MIPI-DSI, G. Ethernet, USBs, CANs, UARTs, RS232, RS485, I2Cs, SPIs, GPIOs, PWMs, ADCs, SDIOs, BT5.1 compliant Bluetooth LE, 802.11n WIFI
  • VLP package includes CIP Linux
  • DRP-AI for accelerating AI processing with RZ/V2L

Comparison

Applications

  • Industrial controls
  • Smart home
  • Home appliance
  • Healthcare
  • Smart buildings
  • Consumer electronics
  • Video IP phone
  • Smart meter

Software & Tool Pages

Software title
Software type
Company
DRP-AI Translator [V1.90]
This is an AI model conversion tool (DRP-AI Translator) for DRP-AI equipped products. This product is also used as an internal tool for DRP-AI TVM (required when installing DRP-AI TVM).
Software PackageRenesas
DRP-AI TVM (GitHub)
We provide an AI model conversion tool (DRP-AI TVM) for DRP-AI-equipped products. When using this product, please check the contents of the linked README.md first.
Software PackageRenesas
RZ/V2L DRP-AI Support Package [V7.51]
This product provides the software and documentation for DRP-AI embedded within RZ/V2L.
Software PackageRenesas
3 items
Type Title Date
Product Brief PDF 308 KB
1 item