Overview
Description
Features
- μC3
- 小さなメモリリソースで動作可能
- BSPの豊富なラインナップにより開発期間を短縮
- 割り込み禁止時間を極力削減し高度なリアルタイム制御を実現
- μNet3
- R-INエンジンのHW-RTOSでも使用可能
- 各種産業用プロトコルを実装可能
| Title | Category | Buy / Sample |
|---|---|---|
| RZ/T1 Microprocessors for Real-Time Control and Networking of Industrial Equipment by only one chip | RZ 32 & 64-Bit MPUs | Buy / Sample |
| RZ/N1D Microprocessors Featuring 5 Ethernet Ports and Latest Redundancy Protocol for Industrial Network Master Devices | RZ 32 & 64-Bit MPUs | Buy / Sample |
| RZ/N1S Microprocessors Optimized for Small PLC and HMI; Reduces Peripheral Components and Adaptable for Gateway, Sensor Hub | RZ 32 & 64-Bit MPUs | Buy / Sample |
| RZ/N1L Microprocessors with Dedicated Protocol H/W (EtherCAT/Sercos III) + R-IN Engine Covering Major Industrial Protocols | RZ 32 & 64-Bit MPUs | Buy / Sample |
| RZ/T2M High-performance Multi-function MPU Realizing High-speed Processing and High Precision Control for Industrial AC Servos and Controllers | RZ 32 & 64-Bit MPUs | Buy / Sample |
| RZ/T2ME High-Performance and Optimized Real-Time Responsive MPU with OTFD and Security Functions for Industrial Equipment | RZ 32 & 64-Bit MPUs | Buy / Sample |