Overview
Description
e-CAM22_CURZH and e-CAM22 CURG3E are a full HD ultra-low light multi-camera solution with @60fps for the Renesas RZ/V2H, RZ/V2N, and RZ/G3E development kits. The camera is based on the SONY STARVIS IMX462 CMOS image sensor. Its high sensitivity allows it to capture images in extremely low lighting conditions such as 0 lux, making it suitable for night vision applications and medical microscopes.
Features
- Multi-camera support for RZ/V2H (up to 4 cameras), RZ/V2N (up to 2 cameras), and single-camera support for RZ/G3E
- Fixed focus provides stable, low‑latency, and cost‑effective imaging
- Onboard high-performance ISP reduces the load on the external CPU while delivering high‑quality images
Comparison
Applications
- Autonomous mobile robots (AMR)
- Smart city
- Smart home
- Surround view system
- Smart agriculture
- Industrial robotics arms
- People counting
- Industrial HMI
- Medical HMI
- Smart retail