Applied Filters:
29 of 29 Products
Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Longevity
Stock
Budgetary Price (USD)
Samples
Group Name
Main CPU
Program Memory (KB)
RAM (KB)
Lead Count (#)
Pkg. Type
Carrier Type
Supply Voltage (V)
I/O Ports
DRAM I/F
Temp. Range (°C)
Operating Freq (Max) (MHz)
Ethernet speed
Ethernet (ch)
EtherCat (ch) (#)
USB FS (host ch/device ch)
USB HS (host ch/device ch)
USB SS (host ch/device ch)
SCI or UART (ch)
SPI (ch)
I2C (#)
CAN (ch)
CAN-FD (ch)
Wireless
SDHI (ch)
High Resolution Output Timer
PWM Output (pin#)
32-Bit Timer (ch)
16-Bit Timer (ch) (#)
8-Bit Timer (ch)
Standby operable timer
12-Bit A/D Converter (ch)
24-Bit Sigma-Delta A/D Converter (ch)
16-Bit D/A Converter (ch)
12-Bit D/A Converter (ch)
8-Bit D/A Converter (ch)
Capacitive Touch Sensing Unit (ch)
Segment LCD Controller
Security & Encryption
48MHz Entry-Level 32-bit Microcontroller for Motor Control with 128KB Flash
Active
—
1ku | $0.93
Samples Available
RX14T
RXv2
128
12
24, 32, 44, 48, 52, 64
HWQFN, LFQFP, LQFP
Full Carton (Tray), Full Tray (Tray), Tape & Reel
2.7 - 5.5
20, 28, 40, 44, 48, 60
No
Ta = -40 to +105, Ta = -40 to +125
48
No
0
0
( 0 / 0 )
( 0 / 0 )
( 0 / 0 )
4
4
5
0
0
No
0
No
17, 20
0
11
4
No
6, 8, 11, 12, 14
0
0
0
2
0
No
Unique ID
Microcontrollers with Outstanding Power Efficiency, Advanced Touch Functions, and Robust Security
Active
2039 Dec
1ku | $2.36
Samples Available
RX261
RXv3
256, 384, 512
128
48, 64, 80, 100
HWQFN, LFQFP
Full Carton (Tray), Full Tray (Tray), Tape & Reel
1.6 - 5.5
38, 54, 70, 90
No
Ta = -40 to +105, Ta = -40 to +85
64
No
0
0
( 1 / 1 )
( 0 / 0 )
( 0 / 0 )
6, 7
7, 8
7, 8
0, 1
0, 1
No
0
No
19, 20
2
10
4
Yes
11, 15, 18, 25
0
0
0
0, 2
22, 30, 34
No
RSIP-E11A(AES/ECC/SHA/TRNG), Unique ID
Microcontrollers with Outstanding Power Efficiency and Advanced Touch Functions
Active
2033 Dec
1ku | $2.09
Samples Available
RX260
RXv3
256, 384, 512
128
48, 64, 80, 100
HWQFN, LFQFP
Full Carton (Tray), Tape & Reel
1.6 - 5.5
40, 56, 72, 92
No
Ta = -40 to +105, Ta = -40 to +85
64
No
0
0
( 0 / 0 )
( 0 / 0 )
( 0 / 0 )
6, 7
7, 8
7, 8
0
0
No
0
No
19, 20
2
10
4
Yes
11, 15, 18, 25
0
0
0
0, 2
24, 32, 36
No
Unique ID
32-bit Microcontroller with Integrated 24-Bit Delta-Sigma A/D Converter up to 125kSPS
Active
2041 Dec
1ku | $5.79
Samples Available
RX23E-B
RXv2
128, 256
16, 32
40, 48, 64, 80, 100
HWQFN, LFQFP, TFBGA
Bulk (Tray), Full Carton (Tray), Tape & Reel
1.8 - 5.5
14, 15, 18, 27, 28, 44, 59
No
Ta = -40 to +105, Ta = -40 to +85
32
No
0
0
( 0 / 0 )
( 0 / 0 )
( 0 / 0 )
2, 3, 4, 5, 6
3, 4, 5, 6, 7
3, 4, 5, 6, 7
1
0
No
0
No
16
0
9
4
Yes
2, 6, 8
4, 6, 8
1
0
0
0
No, Yes
Unique ID
32-bit Microcontroller Optimized for Dual-Motor and PFC Control
Active
2041 Dec
1ku | $1.98
Samples Available
RX26T
RXv3
128, 256, 512
48, 64
32, 48, 64, 80, 100
HWQFN, LFQFP
Bulk (Tray), Full Carton (Tray), Tape & Reel, Tray
2.7 - 5.5
22, 38, 50, 63, 83
No
Tj = -40 to +105, Tj = -40 to +125
120
No
0
0
( 0 / 0 )
( 0 / 0 )
( 0 / 0 )
3, 4, 7
3, 5, 9
4, 5, 8
0, 1
0, 1
No
0
No, Yes
24, 41, 43, 48
2, 10
13, 21
8
No
6, 10, 15, 19, 22
0
0
2
0
0
No
AES, MAC, TRNG, TSIP, TSIP-Lite:AES(128/256), TSIP-Lite:CMAC, TSIP-Lite:TRN and more...
32-bit Microcontrollers with RXv2 Core, Large-capacity RAM, Enhanced Security and Sub-GHz/Wi-SUN Transceiver Supporting OFDM Modulation
—
Active
—
1ku | $12.66
Not Available
RX65W-A
RXv2
2048
640
145
TFBGA
Bulk (Tray)
2.7 - 3.6
51
No
Ta = -40 to +85
120
10M/100M, No
0, 1
0
( 0 / 1 )
( 0 / 0 )
( 0 / 0 )
11
10
13
0
0
Sub-GHz
0, 1
No
37
3
17
4
No
15
0
0
0
0
0
No
TSIP:3DES, TSIP:AES(128/256), TSIP:CMAC, TSIP:ECC, TSIP:GMAC, TSIP:HMAC, TS and more...
32-bit Microcontrollers with High Performance and Excellent Noise Tolerance for 5V Power Supply
Active
2038 Dec
1ku | $2.89
Samples Available
RX660
RXv3
512, 1024
128
48, 64, 80, 100, 144
LFQFP
Bulk (Tray), Full Carton (Tray)
2.7 - 5.5
40, 54, 56, 70, 72, 89, 90, 91, 92, 131, 132, 133, 134
No
Tj = -40 to +105, Tj = -40 to +125
120
No
0
0
( 0 / 0 )
( 0 / 0 )
( 0 / 0 )
9, 12, 13, 14, 15
10, 13, 14, 15, 16
10, 13, 15, 16, 17
0, 1
0, 1
No
0
No
21, 24
2, 3
11, 12
3, 4
No
10, 14, 17, 24
0
0
2
0
0
No
Unique ID
RX100 Series' First RXv2 Core 32-bit Microcontrollers with Third-Generation Touch IP for Even Lower Power Consumption
Active
2041 Dec
1ku | $1.00
Samples Available
RX140
RXv2
64, 128, 256
16, 32, 64
32, 48, 64, 80
HWQFN, LFQFP, LQFP
Bulk (Tray), Full Carton (Tray), Tape & Reel
1.8 - 5.5
24, 40, 54, 56, 72
No
Ta = -40 to +105, Ta = -40 to +85
48
No
0
0
( 0 / 0 )
( 0 / 0 )
( 0 / 0 )
3, 5, 6
4, 6, 7
4, 6, 7
0, 1
0
No
0
No
14, 15, 16
0
9
4
Yes
8, 11, 15, 18
0
0
0
0, 2
12, 24, 32, 36
No
AES, TRNG, Unique ID
32-bit Microcontrollers for Fast Real-Time Control and Contactless HMI
Active
2041 Dec
1ku | $3.52
Samples Available
RX671
RXv3
1024, 1536, 2048
384
48, 64, 100, 144, 145
HWQFN, LFQFP, TFBGA, TFLGA
Bulk (Tray), Full Carton (Tray), Tray
2.7 - 3.6
34, 44, 45, 81, 112, 114
No, SDRAM I/F
Tj = -40 to +105, Tj = -40 to +125
120
No
0
0
( 0 / 0 ), ( 0 / 1 ), ( 1 / 1 ), ( 2 / 2 )
( 0 / 0 )
( 0 / 0 )
11, 13, 15
14, 17, 19
14, 17, 19
0, 2
0
No
1
No
22, 24, 38, 39
3
18
4
No
8, 10, 16, 20
0
0
0
0
6, 8, 17
No
3DES, AES, ECC, MAC, MD5, RSA, SHA-1, SHA224/SHA256, TRNG, Unique ID
32-bit Microcontroller with Small-capacity ROM/Low Pin Count Lineup and Built-in USB 2.0
Active
2041 Dec
1ku | $1.02
Samples Available
RX111
RXv1
16, 32, 64, 96, 128, 256, 384, 512
8, 10, 16, 32, 64
36, 40, 48, 64
HWQFN, LFQFP, LQFP, WFLGA
Bulk (Tray), Full Carton (Tray), Tape & Reel
1.8 - 3.6
21, 25, 32, 48
No
Ta = -40 to +105, Ta = -40 to +85
32
No
0
0
( 1 / 1 )
( 0 / 0 )
( 0 / 0 )
3
4
4
0
0
No
0
No
12
0
8
0
No
7, 8, 10, 14
0
0
0
0, 2
0
No
Unique ID
32-bit Microcontroller for Bidirectional HMI and Peripheral Device Interfacing
Active
2041 Dec
1ku | $1.81
Samples Available
RX113
RXv1
128, 256, 384, 512
32, 64
64, 100
LFQFP, TFLGA
Bulk (Tray), Full Carton (Tray), Tray
1.8 - 3.6
48, 84
No
Ta = -40 to +105, Ta = -40 to +85
32
No
0
0
( 1 / 1 )
( 0 / 0 )
( 0 / 0 )
6, 8
7, 9
7, 9
0
0
No
0
No
16
0
11
4
Yes
11, 17
0
0
2
0
0, 12
Yes
Unique ID
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Longevity
Enabled
Longevity
Stock
Enabled
Stock
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
Family Name
Enabled
Family Name
Series Name
Enabled
Series Name
Group Name
Enabled
Group Name
CPU Architecture
Enabled
CPU Architecture
Main CPU
Enabled
Main CPU
Sub CPU
Enabled
Sub CPU
Floating Point Unit
Enabled
Floating Point Unit
Program Memory (KB)
Enabled
Program Memory (KB)
Data Flash (KB)
Enabled
Data Flash (KB)
RAM (KB)
Enabled
RAM (KB)
ECC SRAM
Enabled
ECC SRAM
Lead Count (#)
Enabled
Lead Count (#)
Pkg. Type
Enabled
Pkg. Type
Pitch (mm)
Enabled
Pitch (mm)
Pkg. Dimensions (mm)
Enabled
Pkg. Dimensions (mm)
Carrier Type
Enabled
Carrier Type
Supply Voltage (V)
Enabled
Supply Voltage (V)
I/O Ports
Enabled
I/O Ports
DMAC or DTC
Enabled
DMAC or DTC
DMA (ch)
Enabled
DMA (ch)
Temperature Sensor (ch) (#)
Enabled
Temperature Sensor (ch) (#)
Power-On Reset
Enabled
Power-On Reset
Watchdog Timer (ch)
Enabled
Watchdog Timer (ch)
External Memory Bus (bit)
Enabled
External Memory Bus (bit)
DRAM I/F
Enabled
DRAM I/F
3D GPU
Enabled
3D GPU
Accelerator
Enabled
Accelerator
Temp. Range (°C)
Enabled
Temp. Range (°C)
External Interrupt Pins (#)
Enabled
External Interrupt Pins (#)
LVD or PVD
Enabled
LVD or PVD
Operating Freq (Max) (MHz)
Enabled
Operating Freq (Max) (MHz)
Sub-clock (32.768 kHz)
Enabled
Sub-clock (32.768 kHz)
On-chip Oscillator
Enabled
On-chip Oscillator
Ethernet speed
Enabled
Ethernet speed
Ethernet (ch)
Enabled
Ethernet (ch)
EtherCat (ch) (#)
Enabled
EtherCat (ch) (#)
USB Ports (#)
Enabled
USB Ports (#)
USB FS (host ch/device ch)
Enabled
USB FS (host ch/device ch)
USB HS (host ch/device ch)
Enabled
USB HS (host ch/device ch)
USB SS (host ch/device ch)
Enabled
USB SS (host ch/device ch)
PCI Express (generation and ch)
Enabled
PCI Express (generation and ch)
SCI or UART (ch)
Enabled
SCI or UART (ch)
SPI (ch)
Enabled
SPI (ch)
QSPI (ch)
Enabled
QSPI (ch)
I2C (#)
Enabled
I2C (#)
I3C (ch)
Enabled
I3C (ch)
CAN (ch)
Enabled
CAN (ch)
CAN-FD (ch)
Enabled
CAN-FD (ch)
Wireless
Enabled
Wireless
IrDA
Enabled
IrDA
SDHI (ch)
Enabled
SDHI (ch)
High Resolution Output Timer
Enabled
High Resolution Output Timer
PWM Output (pin#)
Enabled
PWM Output (pin#)
32-Bit Timer (ch)
Enabled
32-Bit Timer (ch)
16-Bit Timer (ch) (#)
Enabled
16-Bit Timer (ch) (#)
8-Bit Timer (ch)
Enabled
8-Bit Timer (ch)
Standby operable timer
Enabled
Standby operable timer
RTC
Enabled
RTC
12-Bit A/D Converter (ch)
Enabled
12-Bit A/D Converter (ch)
24-Bit Sigma-Delta A/D Converter (ch)
Enabled
24-Bit Sigma-Delta A/D Converter (ch)
16-Bit D/A Converter (ch)
Enabled
16-Bit D/A Converter (ch)
12-Bit D/A Converter (ch)
Enabled
12-Bit D/A Converter (ch)
8-Bit D/A Converter (ch)
Enabled
8-Bit D/A Converter (ch)
Analog Comparator (ch)
Enabled
Analog Comparator (ch)
PGA (ch)
Enabled
PGA (ch)
Capacitive Touch Sensing Unit (ch)
Enabled
Capacitive Touch Sensing Unit (ch)
Graphics LCD Controller
Enabled
Graphics LCD Controller
Camera I/F (Parallel)
Enabled
Camera I/F (Parallel)
Image Codec
Enabled
Image Codec
2D Drawing Engine
Enabled
2D Drawing Engine
Segment LCD Controller
Enabled
Segment LCD Controller
SSI (ch)
Enabled
SSI (ch)
Security & Encryption
Enabled
Security & Encryption
Debug Interface
Enabled
Debug Interface
Replacement Product
Enabled
Replacement Product
Replacement Remark
Enabled
Replacement Remark
Application
Enabled
Application
to of
Page of
Compare Selected
Compare up to 5 products