Overview
Description
The MCK-RA8T1 is a development kit that enables easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors). With this product and the sample code and QE for Motor that can be downloaded from the website, you can start evaluating motor control using the RA8T1 right away.
Features
- CPU board is equipped with the RA8T1 as the motor control MCU
- Inverter board for 3-phase brushless DC (BLDC) motor (48V/10A rating)
- On-board debugger for flash programming of RA8T1
- Supports 1-shunt/3-shunt current sensing
- Overcurrent detection
- Supports Renesas Motor Workbench, a motor control development support tool
- Motor control evaluation and debugging can be performed safely using a communication board that electrically isolates the PC from the CPU board
- Supports Hall sensors, encoders, and inductive position sensors
Applications
Design & Development
Videos & Training
An overview of RA8T1 high performance MCUs that deliver real-time control such as motor and power supply in industrial automation, building automation and smart home markets.
Additional Videos
News & Blog Posts
Support
Support Communities
- RA8T1 USB series resistors
Hi, I'm wondering if, for USBFS, the USB series resistors should be added externally to USB_DP, USB_DN pins? in MCK-RA8T1 EVB schematic: series resistors 22ohm are added externally to MCU; in Guidelines for USB 2.0 Board Design for RA series: series resistors are not included ...
Apr 23, 2026 - Give higher priority to USB PCDC with RA8T1
Hello, I am working for project by configuring the device in usb pcdc (USBX), I noticed when making the thread using the usb device stack in a higher priority (less then 15), I am not able to detect the serial port in my host, this is also noticed with your ...
Dec 28, 2024 - sample code
i want sample code for ra6m5 modbus This thread was automatically locked due to age.
Nov 16, 2024