Skip to main content
Renesas Electronics Corporation

Description

This reference design allows for the control of multiple servos using the Robot Operating System (ROS). Our RA6M5 MCU, featuring the high-performance Arm® Cortex®-M33, integrates communication interfaces like Ethernet and USB for seamless Pub/Sub messaging between ROS nodes. By utilizing our ISL81401 buck-boost controller and other power devices, we deliver the precise voltage needed for each servo and the entire system.

Features

  • Supports XRCE-DDS client used for ROS by the high-performance RA6M5
  • Can control multiple servos via 1-wire UART and RS-485
  • Supports Pub/Sub communication via Ethernet, USB, and Wi-Fi modules

Applications

Interactive block diagram of the centralized ROS body controller features a 32-bit MCU, supports Pub/Sub communication, and provides multiple servo control via 1-wire UART and RS-485.
ROS Body Controller for Robotic Systems
The centralized ROS body controller simplifies robot coordination with standardized control and efficient communication.
Type Title Date
PCB Design Files
Log in to Download ZIP 1.36 MB
Manual - Hardware PDF 1.15 MB
2 items
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?