Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Stock
Budgetary Price (USD)
Samples
Density (Kb)
Bus Width (bits)
Core Voltage (V)
Pkg. Code
Organization
I/O Voltage (V)
I/O Frequency (MHz)
Temp. Range (°C)
Architecture
Output Type
3.3V 128K x 36 Synchronous Flowthrough SRAM with 3.3V I/O
Active
1ku | $5.35
Samples Available
4608
36
3.3
PBGA, CABGA, TQFP
128K x 36
3.3
—
-40 to 85°C, 0 to 70°C
Synch Burst
Flowthrough
3.3V 256K x 36 Synchronous 3.3V I/O Flow-Through SRAM
Active
1ku | $13.17
Samples Available
9216
36
3.3
[object Object]
256K x 36
3.3
—
-40 to 85°C, 0 to 70°C
Synch Burst
Flowthrough
3.3V 256K x 36 Synchronous 3.3V I/O PipeLined SRAM
Active
1ku | $18.25
Samples Available
9216
36
3.3
TQFP
256K x 36
3.3
133, 150
-40 to 85°C, 0 to 70°C
Synch Burst
Pipelined
3.3V 256K x 36 Synchronous 2.5V I/O PipeLined SRAM
Active
1ku | $18.25
Not Available
9216
36
3.3
TQFP
256K x 36
3.3
150
-40 to 85°C
Synch Burst
Pipelined
3.3V 256K x 18 Synchronous Flow-Through SRAM w/3.3V I/O
Active
1ku | $7.89
Not Available
4608
18
3.3
TQFP
256K x 18
3.3
150
-40 to 85°C
Synch Burst
Pipelined
3.3V 128K x 36 Synchronous PipeLined Burst SRAM w/3.3V I/O
Active
1ku | $4.52
Not Available
4608
36
3.3
TQFP
128K x 36
3.3
133, 150
-40 to 85°C, 0 to 70°C
Synch Burst
Pipelined
3.3V 128K x 36 Synchronous PipeLined Burst SRAM w/3.3V I/O
Active
1ku | $4.93
Samples Available
4608
36
3.3
PBGA, CABGA, TQFP
128K x 36
3.3
166
-40 to 85°C, 0 to 70°C
Synch Burst
Pipelined
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Stock
Enabled
Stock
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
Density (Kb)
Enabled
Density (Kb)
Bus Width (bits)
Enabled
Bus Width (bits)
Pkg. Code
Enabled
Pkg. Code
Organization
Enabled
Organization
I/O Voltage (V)
Enabled
I/O Voltage (V)
I/O Frequency (MHz)
Enabled
I/O Frequency (MHz)
Temp. Range (°C)
Enabled
Temp. Range (°C)
Architecture
Enabled
Architecture
Output Type
Enabled
Output Type
105°C Max. Case Temp.
Enabled
105°C Max. Case Temp.
to of
Page of
Compare Selected
Compare up to 5 products