Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High system speed 166MHz (3.5ns clock access time)
  • LBO input selects interleaved or linear burst mode
  • Self-timed write cycle with global write control (GW), byte
  • write enable (BWE), and byte writes (BWx)
  • 3.3V core power supply
  • Power down controlled by ZZ input
  • 3.3V I/O supply (VDDQ)
  • Available in 100-pin TQFP, 119-pin BGA and 165 fpBGA packages

Description

The 71V67603 3.3V CMOS SRAM is organized as 256K x 36. The 71V67603 SRAM contains write, data, address and control registers. The burst mode feature offers the highest level of performance to the system designer, as it can provide four cycles of data for a single address presented to the SRAM.The order of these three addresses are defined by the internal burst counter and the LBO input pin.

Parameters

AttributesValue
Density (Kb)9216
Bus Width (bits)36
Core Voltage (V)3.3
Pkg. CodePKG100
Organization256K x 36
I/O Voltage (V)3.3 - 3.3
I/O Frequency (MHz)133 - 133, 150 - 150
Temp. Range (°C)-40 to 85°C, 0 to 70°C
ArchitectureSynch Burst
Output TypePipelined

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFP20.0 x 14.0 x 1.41000.65
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
71V67603S133PFGActiveAvailableIn StockTQFP1ku | $18.25100#CYesTray3TAIWANTAIWAN, USA
71V67603S133PFGIActiveAvailableOut of StockTQFP1ku | $20.08100#IYesTray3TAIWANTAIWAN, USA
71V67603S150PFGIActiveAvailableIn StockTQFP1ku | $24.86100#IYesTray3TAIWANTAIWAN, USA
71V67603S133BGObsoleteN/AIn StockPBGA119#CNoTray3
71V67603S133BG8ObsoleteN/AOut of StockPBGA119#CNoReel3
71V67603S133BGGObsoleteN/AOut of StockPBGA119#CYesTray3
71V67603S133BGG8ObsoleteN/AOut of StockPBGA119#CYesReel3
71V67603S133BGGIObsoleteN/AIn StockPBGA119#IYesTray3
71V67603S133BGGI8ObsoleteN/AOut of StockPBGA119#IYesReel3
71V67603S133BGIObsoleteN/AOut of StockPBGA119#INoTray3
71V67603S133BGI8ObsoleteN/AOut of StockPBGA119#INoReel3
71V67603S133BQObsoleteN/AOut of StockCABGA165#CNoTray3
71V67603S133BQ8ObsoleteN/AOut of StockCABGA165#CNoReel3
71V67603S133BQGObsoleteN/AOut of StockCABGA165#CYesTray3
71V67603S133BQG8ObsoleteN/AOut of StockCABGA165#CYesReel3
71V67603S133BQGIObsoleteN/AIn StockCABGA165#IYesTray3
71V67603S133BQGI8ObsoleteN/AOut of StockCABGA165#IYesReel3
71V67603S133BQIObsoleteN/AIn StockCABGA165#INoTray3
71V67603S133BQI8ObsoleteN/AOut of StockCABGA165#INoReel3
71V67603S133PFG8ObsoleteN/AOut of StockTQFP100#CYesReel3
71V67603S133PFGI8ObsoleteN/AOut of StockTQFP100#IYesReel3
71V67603S150BGObsoleteN/AOut of StockPBGA119#CNoTray3
71V67603S150BG8ObsoleteN/AOut of StockPBGA119#CNoReel3
71V67603S150BGGObsoleteN/AOut of StockPBGA119#CYesTray3
71V67603S150BGG8ObsoleteN/AOut of StockPBGA119#CYesReel3
71V67603S150BGGIObsoleteN/AOut of StockPBGA119#IYesTray3
71V67603S150BGGI8ObsoleteN/AOut of StockPBGA119#IYesReel3
71V67603S150BGIObsoleteN/AOut of StockPBGA119#INoTray3
71V67603S150BGI8ObsoleteN/AOut of StockPBGA119#INoReel3
71V67603S150BQObsoleteN/AIn StockCABGA165#CNoTray3
71V67603S150BQ8ObsoleteN/AOut of StockCABGA165#CNoReel3
71V67603S150BQGObsoleteN/AOut of StockCABGA165#CYesTray3
71V67603S150BQG8ObsoleteN/AOut of StockCABGA165#CYesReel3
71V67603S150BQIObsoleteN/AOut of StockCABGA165#INoTray3
71V67603S150BQI8ObsoleteN/AOut of StockCABGA165#INoReel3
71V67603S150PFGObsoleteN/AIn StockTQFP100#CYesTray3
71V67603S150PFG8ObsoleteN/AOut of StockTQFP100#CYesReel3
71V67603S150PFGI8ObsoleteN/AOut of StockTQFP100#IYesReel3
71V67603S166BQObsoleteN/AOut of StockCABGA165#CNoTray3
71V67603S166BQ8ObsoleteN/AOut of StockCABGA165#CNoReel3
71V67603S166BQGObsoleteN/AIn StockCABGA165#CYesTray3
71V67603S166BQG8ObsoleteN/AOut of StockCABGA165#CYesReel3
71V67603S166PFGObsoleteN/AIn StockTQFP100#CYesTray3
71V67603S166PFG8ObsoleteN/AOut of StockTQFP100#CYesReel3
71V67603S166PFGIObsoleteN/AOut of StockTQFP100#IYesTray3
71V67603S166PFGI8ObsoleteN/AOut of StockTQFP100#IYesReel3