Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Memory Interface Products

An industry leader for over 20 years, Renesas is the only full-system solution supplier of memory-interface products for DDR5 modules. We offer a wide range of JEDEC-compliant registered clock drivers (RCDs), data buffers (DBs), power management ICs, temperature sensors, and SPD hubs. Our memory interface solutions meet stringent timing requirements of DIMMs, as well as other DRAM and NAND memory interface applications.

JEDEC® Compliant Reliability

JEDEC® Compliant Reliability

All devices meet JEDEC standards, ensuring exceptional reliability and application compliance.

Energy Efficiency

Energy Efficiency

Our memory-interface products achieve up to 35% DDR4 power savings compared to DDR3, reducing energy costs.

High-Capacity Support

High-Capacity Support

Support for terabyte DIMM memory is ideal for advanced data-intensive applications.

Enhanced Error Recovery

Enhanced Error Recovery

Parity and CRC improve data error detection and recovery.

Debugging & Margining

Debugging & Margining

Enhanced system-debug capabilities and improved system margining enable optimal performance.

Compare All Products