Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Stock
Budgetary Price (USD)
Samples
Core Voltage (V)
Bus Width (bits)
Density (Kb)
Pkg. Code
Interface
I/O Type
I/O Frequency (MHz)
Organization
Temp. Range (°C)
Architecture
16K x 18 SuperSync FIFO, 5.0V
1ku | $45.49
Samples Available
5
18
288
TQFP
Synchronous
5.0 V TTL
66
16K x 18
-40 to 85°C
Uni-directional
8K x 18 SuperSync FIFO, 3.3V
1ku | $35.39
Samples Available
3.3
18
144
TQFP
Synchronous
3.3 V LVTTL
66
8K x 18
-40 to 85°C
Uni-directional
16K x 9 SuperSync FIFO, 3.3V
1ku | $35.39
Samples Available
3.3
9
144
TQFP
Synchronous
3.3 V LVTTL
100
16K x 9
0 to 70°C
Uni-directional
32K x 18 SuperSync FIFO, 3.3V
1ku | $57.64
Not Available
3.3
18
512
TQFP
Synchronous
3.3 V LVTTL
66
32K x 18
-40 to 85°C
Uni-directional
16K x 36 SuperSync II FIFO, 3.3V
1ku | $63.55
Samples Available
3.3
36
512
TQFP
Synchronous
3.3 V LVTTL
133
16K x 36
-40 to 85°C
Uni-directional
4K x 18 SyncFIFO, 3.3V
1ku | $28.78
Samples Available
3.3
18
72
TQFP
Synchronous
3.3 V LVTTL
100, 66
4K x 18
-40 to 85°C, 0 to 70°C
Uni-directional
64 x 9 SyncFIFO, 5.0V
—
Not Available
5
9
1
TQFP
Synchronous
5.0 V TTL
100
64 x 9
0 to 70°C
Uni-directional
64K x 9 SuperSync FIFO, 3.3V
1ku | $57.64
Samples Available
3.3
9
512
TQFP
Synchronous
3.3 V LVTTL
66
64K x 9
-40 to 85°C
Uni-directional
256K x 18 SuperSync FIFO, 3.3V
1ku | $102.06
Samples Available
3.3
18
4096
TQFP
Synchronous
3.3 V LVTTL
100, 66
256K x 18
-40 to 85°C, 0 to 70°C
Uni-directional
8K x 36 SuperSync II FIFO, 3.3V
1ku | $50.10
Samples Available
3.3
36
288
TQFP
Synchronous
3.3 V LVTTL
100
8K x 36
0 to 70°C
Uni-directional
4K x 36 SuperSync II FIFO, 3.3V
1ku | $41.11
Samples Available
3.3
36
144
TQFP
Synchronous
3.3 V LVTTL
166, 133
4K x 36
-40 to 85°C, 0 to 70°C
Uni-directional
128K x 36 SuperSync II FIFO, 3.3V
1ku | $112.53
Samples Available
3.3
36
4096
TQFP
Synchronous
3.3 V LVTTL
166, 133
128K x 36
-40 to 85°C, 0 to 70°C
Uni-directional
64K x 36 SuperSync II FIFO, 3.3V
1ku | $80.38
Not Available
3.3
36
2048
TQFP
Synchronous
3.3 V LVTTL
133
64K x 36
-40 to 85°C
Uni-directional
64K x 18 / 128K x 9 SuperSync II FIFO, 3.3V
1ku | $73.06
Samples Available
3.3
18
1024
CABGA, TQFP
Synchronous
3.3 V LVTTL
166, 133
128K x 9, 64K x 18
-40 to 85°C, 0 to 70°C
Uni-directional
32K x 18 / 64K x 9 SuperSync II FIFO, 3.3V
1ku | $63.55
Samples Available
3.3
18
512
TQFP
Synchronous
3.3 V LVTTL
133
32K x 18, 64K x 9
-40 to 85°C
Uni-directional
16K x 18 SuperSync FIFO, 3.3V
1ku | $44.46
Samples Available
3.3
18
288
TQFP
Synchronous
3.3 V LVTTL
100, 66
16K x 18
-40 to 85°C, 0 to 70°C
Uni-directional
8K x 18 / 16K x 9 SuperSync II FIFO, 3.3V
1ku | $39.01
Not Available
3.3
18
144
TQFP
Synchronous
3.3 V LVTTL
166
16K x 9, 8K x 18
0 to 70°C
Uni-directional
4K x 18 / 8K x 9 SuperSync II FIFO, 3.3V
1ku | $29.31
Samples Available
3.3
18
72
CABGA, TQFP
Synchronous
3.3 V LVTTL
166, 133
4K x 18, 8K x 9
-40 to 85°C, 0 to 70°C
Uni-directional
512K x 9 SuperSync FIFO, 3.3V
1ku | $102.06
Samples Available
3.3
9
4096
TQFP
Synchronous
3.3 V LVTTL
100, 66
512K x 9
-40 to 85°C, 0 to 70°C
Uni-directional
256K x 18 / 512K x 9 SuperSync II FIFO, 3.3V
1ku | $106.68
Samples Available
3.3
18
4096
[object Object]
Synchronous
3.3 V LVTTL
166, 133
256K x 18, 512K x 9
-40 to 85°C, 0 to 70°C
Uni-directional
128K x 18 / 256K x 9 SuperSync II FIFO, 3.3V
1ku | $69.24
Samples Available
3.3
18
2048
CABGA, TQFP
Synchronous
3.3 V LVTTL
66, 166
128K x 18, 256K x 9
0 to 70°C
Uni-directional
256 x 18 SyncFIFO, 3.3V
1ku | $16.45
Samples Available
3.3
18
4
TQFP
Synchronous
3.3 V LVTTL
100, 66
256 x 18
-40 to 85°C, 0 to 70°C
Uni-directional
256K x 36 TeraSync FIFO, 2.5V
1ku | $159.20
Samples Available
2.5
36
9216
PBGA
Synchronous
1.5 V HSTL, 2.5 V LVTTL, 3.3 V LVTTL
225
256K x 36
0 to 70°C
Uni-directional
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Part status
Enabled
Part status
Stock
Enabled
Stock
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
Core Voltage (V)
Enabled
Core Voltage (V)
Bus Width (bits)
Enabled
Bus Width (bits)
Density (Kb)
Enabled
Density (Kb)
Pkg. Code
Enabled
Pkg. Code
Interface
Enabled
Interface
I/O Type
Enabled
I/O Type
I/O Frequency (MHz)
Enabled
I/O Frequency (MHz)
Organization
Enabled
Organization
Temp. Range (°C)
Enabled
Temp. Range (°C)
Architecture
Enabled
Architecture
105°C Max. Case Temp.
Enabled
105°C Max. Case Temp.
to of
Page of
Compare Selected
Compare up to 5 products