Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The M16C/5M, M16C/57 Group is supported only for customers who have already adopted these products. The RX231, RL78/G14 Groups are recommended for new designs.

Applications

  • Automotive
  • Car Audio
  • Connectivity
Part NumberStatusSamplesStockPackageCPUBit SizeRAM (KB)Program Memory (KB)Data Flash (KB)Lead Count (#)Operating Freq (Max) (MHz)TimerADCDACRTCLVD or PVDDMACAN (ch)EthernetTemp. Range (°C)
R5F35M16JFBNRNDN/AOut of StockLFQFPM16C/601612KB128KB12KB100#32MHz16-bit x 12-ch10-bit x 26-ch8-bit x 1-chYesYesNo1No-40 to +85°C
R5F35M1EJFBNRNDN/AOut of StockLFQFPM16C/601620KB256KB12KB100#32MHz16-bit x 12-ch10-bit x 26-ch8-bit x 1-chYesYesNo1No-40 to +85°C
R5F35M1EKFBNRNDN/AOut of StockLFQFPM16C/601620KB256KB12KB100#32MHz16-bit x 12-ch10-bit x 26-ch8-bit x 1-chYesYesNo1No-40 to +125°C
R5F35M23JFEObsoleteN/AOut of StockPackageM16C/60168KB96KB12KB80#32MHz16-bit x 9-ch10-bit x 27-ch8-bit x 1-chYesYesNo1No-40 to +85°C
R5F35M23KFENRNDN/AOut of StockLFQFPM16C/60168KB96KB12KB80#32MHz16-bit x 9-ch10-bit x 27-ch8-bit x 1-chYesYesNo1No-40 to +125°C
R5F35M26JFENRNDN/AOut of StockLFQFPM16C/601612KB128KB12KB80#32MHz16-bit x 9-ch10-bit x 27-ch8-bit x 1-chYesYesNo1No-40 to +85°C
R5F35M2EJFENRNDN/AOut of StockLFQFPM16C/601620KB256KB12KB80#32MHz16-bit x 9-ch10-bit x 27-ch8-bit x 1-chYesYesNo1No-40 to +85°C
R5F35M2EKFENRNDN/AOut of StockLFQFPM16C/601620KB256KB12KB80#32MHz16-bit x 9-ch10-bit x 27-ch8-bit x 1-chYesYesNo1No-40 to +125°C
R5F35M33JFFNRNDN/AOut of StockLFQFPM16C/60168KB96KB12KB64#32MHz16-bit x 9-ch10-bit x 16-ch8-bit x 1-chYesYesNo1No-40 to +85°C
R5F35M33KFFNRNDN/AOut of StockLFQFPM16C/60168KB96KB12KB64#32MHz16-bit x 9-ch10-bit x 16-ch8-bit x 1-chYesYesNo1No-40 to +125°C
R5F35M36JFFNRNDN/AOut of StockLFQFPM16C/601612KB128KB12KB64#32MHz16-bit x 9-ch10-bit x 16-ch8-bit x 1-chYesYesNo1No-40 to +85°C
R5F35M3EJFFObsoleteN/AOut of StockPackageM16C/601620KB256KB12KB64#32MHz16-bit x 9-ch8-bit x 1-chYesYesNo1No-40 to +85°C
R5F35M3EKFFNRNDN/AOut of StockLFQFPM16C/601620KB256KB12KB64#32MHz16-bit x 9-ch10-bit x 16-ch8-bit x 1-chYesYesNo1No-40 to +125°C
R5F35M66JFBNRNDN/AOut of StockLFQFPM16C/601612KB128KB8KB100#32MHz16-bit x 12-ch10-bit x 26-ch8-bit x 1-chYesYesNo1No-40 to +85°C
R5F35M6EJFBObsoleteN/AOut of StockPackageM16C/601620KB256KB8KB100#32MHz16-bit x 12-ch10-bit x 26-ch8-bit x 1-chYesYesNo1No-40 to +85°C
R5F35M6EKFBNRNDN/AOut of StockLFQFPM16C/601620KB256KB8KB100#32MHz16-bit x 12-ch10-bit x 26-ch8-bit x 1-chYesYesNo1No-40 to +125°C
R5F35M73JFENRNDN/AOut of StockLFQFPM16C/60168KB96KB8KB80#32MHz16-bit x 9-ch10-bit x 27-ch8-bit x 1-chYesYesNo1No-40 to +85°C
R5F35M73KFENRNDN/AOut of StockLFQFPM16C/60168KB96KB8KB80#32MHz16-bit x 9-ch10-bit x 27-ch8-bit x 1-chYesYesNo1No-40 to +125°C
R5F35M76JFENRNDN/AOut of StockLFQFPM16C/601612KB128KB8KB80#32MHz16-bit x 9-ch10-bit x 27-ch8-bit x 1-chYesYesNo1No-40 to +85°C
R5F35M7EJFENRNDN/AOut of StockLFQFPM16C/601620KB256KB8KB80#32MHz16-bit x 9-ch10-bit x 27-ch8-bit x 1-chYesYesNo1No-40 to +85°C
R5F35M7EKFENRNDN/AOut of StockLFQFPM16C/601620KB256KB8KB80#32MHz16-bit x 9-ch10-bit x 27-ch8-bit x 1-chYesYesNo1No-40 to +125°C
R5F35M83JFFNRNDN/AOut of StockLFQFPM16C/60168KB96KB8KB64#32MHz16-bit x 9-ch10-bit x 16-ch8-bit x 1-chYesYesNo1No-40 to +85°C
R5F35M86JFFNRNDN/AOut of StockLFQFPM16C/601612KB128KB8KB64#32MHz16-bit x 9-ch10-bit x 16-ch8-bit x 1-chYesYesNo1No-40 to +85°C
R5F35M86KFFNRNDN/AOut of StockLFQFPM16C/601612KB128KB8KB64#32MHz16-bit x 9-ch10-bit x 16-ch8-bit x 1-chYesYesNo1No-40 to +125°C
R5F35M8EJFFNRNDN/AOut of StockLFQFPM16C/601620KB256KB8KB64#32MHz16-bit x 9-ch10-bit x 16-ch8-bit x 1-chYesYesNo1No-40 to +85°C
R5F35M8EKFFNRNDN/AOut of StockLFQFPM16C/601620KB256KB8KB64#32MHz16-bit x 9-ch10-bit x 16-ch8-bit x 1-chYesYesNo1No-40 to +125°C
R5F35MA6JFBObsoleteN/AOut of StockPackageM16C/601612KB128KB12KB100#32MHz16-bit x 12-ch10-bit x 26-ch8-bit x 1-chYesYesNo2No-40 to +85°C
R5F35MA6KFBNRNDN/AOut of StockLFQFPM16C/601612KB128KB12KB100#32MHz16-bit x 12-ch10-bit x 26-ch8-bit x 1-chYesYesNo2No-40 to +125°C
R5F35MAEJFBObsoleteN/AOut of StockPackageM16C/601620KB256KB12KB100#32MHz16-bit x 12-ch10-bit x 26-ch8-bit x 1-chYesYesNo2No-40 to +85°C
R5F35MAEKFBNRNDN/AOut of StockLFQFPM16C/601620KB256KB12KB100#32MHz16-bit x 12-ch10-bit x 26-ch8-bit x 1-chYesYesNo2No-40 to +125°C
R5F35MB3JFENRNDN/AOut of StockLFQFPM16C/60168KB96KB12KB80#32MHz16-bit x 9-ch10-bit x 27-ch8-bit x 1-chYesYesNo2No-40 to +85°C
R5F35MB3KFENRNDN/AOut of StockLFQFPM16C/60168KB96KB12KB80#32MHz16-bit x 9-ch10-bit x 27-ch8-bit x 1-chYesYesNo2No-40 to +125°C
R5F35MB6JFENRNDN/AOut of StockLFQFPM16C/601612KB128KB12KB80#32MHz16-bit x 9-ch10-bit x 27-ch8-bit x 1-chYesYesNo2No-40 to +85°C
R5F35MB6KFENRNDN/AOut of StockLFQFPM16C/601612KB128KB12KB80#32MHz16-bit x 9-ch10-bit x 27-ch8-bit x 1-chYesYesNo2No-40 to +125°C
R5F35MBEJFEObsoleteN/AOut of StockPackageM16C/601620KB256KB12KB80#32MHz16-bit x 9-ch10-bit x 27-ch8-bit x 1-chYesYesNo2No-40 to +85°C
R5F35MBEKFENRNDN/AOut of StockLFQFPM16C/601620KB256KB12KB80#32MHz16-bit x 9-ch10-bit x 27-ch8-bit x 1-chYesYesNo2No-40 to +125°C
R5F35MC3JFFObsoleteN/AOut of StockPackageM16C/60168KB96KB12KB64#32MHz16-bit x 9-ch10-bit x 16-ch8-bit x 1-chYesYesNo2No-40 to +85°C
R5F35MC3KFFNRNDN/AOut of StockLFQFPM16C/60168KB96KB12KB64#32MHz16-bit x 9-ch10-bit x 16-ch8-bit x 1-chYesYesNo2No-40 to +125°C
R5F35MC6JFFNRNDN/AOut of StockLFQFPM16C/601612KB128KB12KB64#32MHz16-bit x 9-ch10-bit x 16-ch8-bit x 1-chYesYesNo2No-40 to +85°C
R5F35MC6KFFNRNDN/AOut of StockLFQFPM16C/601612KB128KB12KB64#32MHz16-bit x 9-ch10-bit x 16-ch8-bit x 1-chYesYesNo2No-40 to +125°C
R5F35MCEJFFObsoleteN/AOut of StockPackageM16C/601620KB256KB12KB64#32MHz16-bit x 9-ch10-bit x 16-ch8-bit x 1-chYesYesNo2No-40 to +85°C
R5F35MCEKFFNRNDN/AOut of StockLFQFPM16C/601620KB256KB12KB64#32MHz16-bit x 9-ch10-bit x 16-ch8-bit x 1-chYesYesNo2No-40 to +125°C
R5F35MD6JFBNRNDN/AOut of StockLFQFPM16C/601612KB128KB8KB100#32MHz16-bit x 12-ch10-bit x 26-ch8-bit x 1-chYesYesNo2No-40 to +85°C
R5F35MD6KFBNRNDN/AOut of StockLFQFPM16C/601612KB128KB8KB100#32MHz16-bit x 12-ch10-bit x 26-ch8-bit x 1-chYesYesNo2No-40 to +125°C
R5F35MDEJFBNRNDN/AOut of StockLFQFPM16C/601620KB256KB8KB100#32MHz16-bit x 12-ch10-bit x 26-ch8-bit x 1-chYesYesNo2No-40 to +85°C
R5F35MDEKFBNRNDN/AOut of StockLFQFPM16C/601620KB256KB8KB100#32MHz16-bit x 12-ch10-bit x 26-ch8-bit x 1-chYesYesNo2No-40 to +125°C
R5F35ME3JFENRNDN/AOut of StockLFQFPM16C/60168KB96KB8KB80#32MHz16-bit x 9-ch10-bit x 27-ch8-bit x 1-chYesYesNo2No-40 to +85°C
R5F35ME3KFENRNDN/AOut of StockLFQFPM16C/60168KB96KB8KB80#32MHz16-bit x 9-ch10-bit x 27-ch8-bit x 1-chYesYesNo2No-40 to +125°C
R5F35ME6JFENRNDN/AOut of StockLFQFPM16C/601612KB128KB8KB80#32MHz16-bit x 9-ch10-bit x 27-ch8-bit x 1-chYesYesNo2No-40 to +85°C
R5F35ME6KFENRNDN/AOut of StockLFQFPM16C/601612KB128KB8KB80#32MHz16-bit x 9-ch10-bit x 27-ch8-bit x 1-chYesYesNo2No-40 to +125°C
R5F35MEEJFENRNDN/AOut of StockLFQFPM16C/601620KB256KB8KB80#32MHz16-bit x 9-ch10-bit x 27-ch8-bit x 1-chYesYesNo2No-40 to +85°C
R5F35MEEKFENRNDN/AOut of StockLFQFPM16C/601620KB256KB8KB80#32MHz16-bit x 9-ch10-bit x 27-ch8-bit x 1-chYesYesNo2No-40 to +125°C
R5F35MF3JFFNRNDN/AOut of StockLFQFPM16C/60168KB96KB8KB64#32MHz16-bit x 9-ch10-bit x 16-ch8-bit x 1-chYesYesNo2No-40 to +85°C
R5F35MF3KFFNRNDN/AOut of StockLFQFPM16C/60168KB96KB8KB64#32MHz16-bit x 9-ch10-bit x 16-ch8-bit x 1-chYesYesNo2No-40 to +125°C
R5F35MF6JFFNRNDN/AOut of StockLFQFPM16C/601612KB128KB8KB64#32MHz16-bit x 9-ch10-bit x 16-ch8-bit x 1-chYesYesNo2No-40 to +85°C
R5F35MF6KFFNRNDN/AOut of StockLFQFPM16C/601612KB128KB8KB64#32MHz16-bit x 9-ch10-bit x 16-ch8-bit x 1-chYesYesNo2No-40 to +125°C
R5F35MFEJFFNRNDN/AOut of StockLFQFPM16C/601620KB256KB8KB64#32MHz16-bit x 9-ch10-bit x 16-ch8-bit x 1-chYesYesNo2No-40 to +85°C
R5F35MFEKFFNRNDN/AOut of StockLFQFPM16C/601620KB256KB8KB64#32MHz16-bit x 9-ch10-bit x 16-ch8-bit x 1-chYesYesNo2No-40 to +125°C

Support Communities

  1. How to put a delay of 1 micro second (1 us)

    Hi, I am using M16C/5M. How can I put a delay of 1 micro second (1 us). dly_tsk() accepts input in milliseconds.

    Nov 5, 2014

Knowledge Base

  1. (M16C,M32C) Are there any hardware precautions for accurate A/D conversion?

    In order to perform A/D conversion, it is necessary to fully charge the internal capacitor, but if the impedance of the A/D conversion target is high, the discharge and charge will take time and the conversion value will not be accurate. For correct A/D ...

    Feb 27, 2012
  2. What happens if MCU starts operating before oscillation stabilized?

    There would be no problem with the CPU after a reset as it operates with the main clock divided-by-8. However, if the clock division ratio is switched to "no division of the main clock", or serial interface or a timer is operated before oscillation is stabilized, the MCU ...

    Sep 21, 2010
  3. Are the contents of RAM still retained when stop mode resets?

    If the Vcc is maintained above the RAM retention voltage VRAM or higher, the contents of the RAM will be retained even when the stop mode is released by reset. Please refer to the Hardware Manual for more details.

    Feb 14, 2006
View All Results from Knowledge Base (4)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Resources