Features
- 18W Output
- AccuSwitch™ Integrated 900V Power BJT
- PrimAccurate™ Primary-Side Control
- No Optocoupler Needed
- Intelligent Digital Control Loop for Accurate Voltage Cross-Regulation
- Meets Global Energy Efficiency Standards
- <30mW No-Load Power Consumption
- Quasi-resonant Control for Optimal Efficiency
- Adaptively Controlled Soft Start-up
- Fast, Smooth Start-up into Large Capacitive Loads (up to 6,000µF)
- EZ-EMI™ Design
- Reduces Filtering Requirements
- Easily Meets Global EMI Specifications
- Fully Protected from Fault Conditions
- Built-In Over-Temperature Protection
- Output Overvoltage and Overcurrent Protection
- Sense-Resistor Short Circuit Protection
- Thermally Efficient SO-10 Batwing Package
Description
AccuSwitch™ digital PWM controller integrates a highly accurate control circuit with a 900V bipolar junction transistor (BJT) power switch to provide a complete solution for off-line power conversion at up to 18W of output power.
Renesas' PrimAccurate™ primary-side digital control algorithms eliminate the need for failure-prone optocouplers and ensure excellent cross-regulation accuracy to enable the longer operating lifetime, high performance and reduced cost required for industrial applications and appliances.
The output is designed to smoothly start-up into large capacitors while maintaining a quick turn-on time. It operates in quasi-resonant mode to optimize efficiency and incorporates a low power mode that achieves <30mW of no-load power consumption to meet global energy efficiency regulations.
Parameters
| Attributes | Value |
|---|---|
| Topology Characteristic | PSR Flyback |
| Control Mode | Primary-Side Regulation Peak Current Mode DCM |
| UVLO Rising (V) | 14.5 |
| UVLO Falling (V) | 4.4 |
| VBIAS (Max) (V) | 20 |
| PWMs (#) | 1 |
| Output Power Max (W) | 18 |
| Switching Frequency (KHz) | 72 - 72 |
| No Load Power (mW) | 30 |
| Controller / Integrated | Integrated |
| Advanced Features | AccuSwitch, EZ-EMI, PrimAccurate |
| Temp. Range (°C) | -40 to +125°C |
| Qualification Level | Standard |
Package Options
| Pkg. Type | Lead Count (#) | Pitch (mm) |
|---|---|---|
| SO-10 Batwing | 10 | 1.27 |
| SO-10 Batwing | 10 | — |
Application Block Diagrams
| Mode 3 AC EV Charger Wallbox Scalable Mode 3 AC EV charging platform for residential and public charging applications. | |
| Infusion Pump The infusion pump ensures controlled drug delivery with high stability, accuracy, and long-lasting battery life. | |
| High-Throughput Wi-Fi 6 Router Achieve seamless, high-speed connectivity with an advanced Wi-Fi 6 router powered by Renesas. | |
| Cloud-Connected Video Doorbell Video doorbell with Wi‑Fi control, image processing, and efficient power delivery for enhanced home security. | |
| 1-Phase Power Meter Flexible, MCU-controlled, high-end 1-phase power meter for greater control and scalability. |
Additional Applications
- Smart Electricity Meters
- Industrial Applications
Applied Filters: