Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Up to 20V bootstrap voltage half-bridge driver
  • Programmable 4.5V to 5.5V gate drive voltage
  • Single tri-level PWM input control
  • Separate source and sink driver outputs for independent gate turn-on and turn-off control
  • High-side peak driver current: 5A
  • Low-side peak driver current: 10A
  • Separate high-side and low-side programmable dead time control
  • Fast propagation delay with low mismatch
  • Full military temperature operation -55°C to 125°C ambient range
  • 16 Ld Ceramic Leadless Chip Carrier (CLCC) hermetic package

Description

The ISL73041SEH is a PWM input 12V half-bridge GaN FET driver designed to drive low rDS(ON), high QGS enhancement-mode Gallium Nitride (eGaN) FETs up to 1.5MHz operation for DC/DC switching regulators. An integrated programmable GaN FET gate drive voltage, high-side bootstrap switch, and high gate drive current provide a compact and robust GaN FET half-bridge driver.

The ISL73041SEH is designed to interface directly to the ISL73847SEH dual-phase PWM buck controller to create a high-efficiency point-of-load regulator to power many of the latest low-voltage high-current FPGA and DSP digital core rails.

The ISL73041SEH is offered in a 16 Ld Ceramic Leadless Chip Carrier (CLCC) hermetic package. It is specified to operate across an ambient temperature range of -55°C to +125°C.

Parameters

AttributesValue
RatingSpace
Bus Voltage (Max) (V)12
Driver TypeHalf Bridge
FET TypeGaNFET
High Side Rise Time (max) (ns)29
High Side Fall Time (max) (ns)26
Input VCC (Min) (V)4.75
Input VCC (Max) (V)13.2
Low Side Rise Time (max) (ns)36
Low Side Fall Time (max) (ns)30
Drivers (#)2
Output TypeSynchronous
Peak Output Source Current (A)2 (HS) /4 (LS)
Peak Output Sink Current (A)4 (HS) /8 (LS)
Gate Drive (V)4.5
Temp. Range (°C)-55 to +125°C
TID LDR (krad(Si))75
DSEE (MeV·cm2/mg)86
FlowRH Hermetic
Qualification LevelClass Ve, EM
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CLCC7.6 x 7.6 x 1.52161.3
DIE———

Application Block Diagrams

Radiation Hardened Versal Power Tree Block Diagram
Radiation Hardened Versal Power Tree
A radiation hardened power supply for satellite applications using AMD Versal.

Additional Applications

  • High-current DC/DC point-of-load (POL) for FPGA and DSP supply rails
  • 12V to 1V POL regulation
  • GaN FET motor drivers

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qualification LevelPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
ISL73041SEHL/PROTOActiveAvailableIn StockCLCC16#TrayNot ApplicableEMExemptGold Plate over compliant Undercoat-e41-55 to +125°C34371
ISL73041SEHMLActiveN/AOut of StockCLCC16#TrayNot ApplicableClass VeExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
ISL73041SEHMXActiveN/AOut of StockDIEClass VeNo100-55 to +125°C34371
ISL73041SEHX/SAMPLEActiveN/AOut of StockDIEEMNo10-55 to +125°C34371

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits

Support Communities

  1. Moisture sensitive level for ISL73041SEHl

    What is the Moisture sensitive level for ISL73041SEHl. I don't see any MSL information on your site.

    Mar 31, 2025
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?