Skip to main content
Renesas Electronics Corporation

Overview

The ISL73847SEHDEMO6Z demonstration board demonstrates the performance of two ISL73847SEH radiation hardened dual-phase buck controllers, four ISL73041SEH GaN half-bridge drivers, and twelve ISL70020SEH 40V GaN FETs in a 4-phase, 100A configuration. It is designed for the VERSAL VC1902 VCCINT core rail.

Features

  • Onboard 2MHz clock generator for synchronization
  • Power-Good (PG) LED indicator
  • Integrated LDO (VCC)
  • Load-line DROOP regulation
  • Differential remote sensing

Products in the Design

ISL70020SEH
40V, 65A Enhancement-Mode GaN Power Transistor
ISL73041SEH
Radiation Hardened 12V Half-Bridge GaN FET Driver

Sample & Buy

ISL73847SEHDEMO6Z Rad Hard 4-Phase PWM Controller Demonstration Board - Top

ISL73847SEHDEMO6Z