Skip to main content

Hi-Rel GaN FET Drivers

Renesas Hi-Rel GaN FET drivers deliver precise, high-speed switching to maximize the efficiency of GaN-based power systems. With adjustable gate-drive voltages, low propagation delay, and powerful drive stages, these drivers ensure fast and efficient switching across various GaN FETs. Built-in protection features safeguard the gate from overvoltage conditions, ensuring reliable and robust operation in high-reliability applications.

Renesas offers products across many screening flows: QML-V, QML-V-equivalent, QML-P, QML-P-equivalent, and RT Plastic. Refer to product datasheets to determine which flows are applicable.

Reliable & Precise Gate Control

Reliable & Precise Gate Control

Adjustable gate drive voltages ensure compatibility with various GaN FETs, while protection features prevent overvoltage stress for safe operation.

High-Speed Switching

High-Speed Switching

Low propagation delay and powerful drive stages enable fast, efficient switching, reducing losses and boosting performance.

Designed for Space

Designed for Space

Engineered for space applications, these GaN FET drivers mitigate SEE and TID effects, ensuring mission-critical reliability without additional design overhead.