Overview
The ISL73847SEHDEMO2Z demonstration board demonstrates the performance of the ISL73847SEH radiation hardened dual-phase buck controller. The board is optimized for a 4.5V to 15V input operation to generate a 50A max, 1V output.
Features
- Power-Good LED indicator
- Integrated LDO (VCC)
- Droop regulation is set by a single resistor
Applications
Industrial AutomationProducts in the Design
Hi-Rel Switching Controllers (External FETs)
ISL73847SEH Active
Radiation Hardened Single/Dual-Phase Current Mode PWM Controller
| ISL73041SEH | Radiation Hardened 12V Half-Bridge GaN FET Driver |
Sample & Buy
ISL73847SEHDEMO2Z
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.