Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Qualified to Renesas Rad Hard Plastic Production and QCI Flow (R34ZZ0006EU)
    • All screening and QCI is in accordance with SAE AS6294/1
  • Up to 20V bootstrap voltage half-bridge driver
  • Programmable 4.5V to 5.5V gate drive voltage
  • Single tri-level PWM input control
  • Separate source and sink driver outputs
  • High-side peak drive: 2A Sourcing, 4A Sinking
  • Low-side peak drive: 4A Sourcing, 8A Sinking
  • High and low-side programmable dead time control
  • Highly matched fast propagation delay: 29ns
  • Full military temperature operation: TA = -55°C to 125°C ambient range
  • 20Ld plastic 5mm x 5mm QFN package
  • TID Rad Hard Assurance (RHA) testing
    • LDR (0.01rad(Si)/s): 75krad(Si)
  • SEE characterization
    • No DSEE with VDD = 20V, PHS = 13.5V, PVCC = 6.5V, and AVCC = 6.3V at LET = 86MeV•cm2/mg
    • SEFI <10µm2 at LET = 86MeV•cm2/mg
  • No half bridge shoot-through SET at LET = 86MeV•cm2/mg

Description

The ISL71441SLH is a radiation hardened PWM input 12V half-bridge GaN FET driver that drives low rDS(ON) Gallium Nitride (GaN) FETs for DC/DC switching regulators. An integrated programmable GaN FET gate drive voltage, high-side bootstrap switch, and strong gate drive current provide a compact and robust GaN FET half-bridge driver.

The ISL71441SLH can interface directly to the ISL73847SLH dual-phase PWM buck controller to create a high-efficiency point-of-load regulator to power many of the latest low-voltage high-current FPGA and DSP digital core rails.

Parameters

AttributesValue
RatingSpace
Bus Voltage (Max) (V)12
Driver TypeHalf Bridge
FET TypeGaNFET
High Side Rise Time (max) (ns)25
High Side Fall Time (max) (ns)25
Input VCC (Min) (V)4.75
Input VCC (Max) (V)13.2
Low Side Rise Time (max) (ns)34
Low Side Fall Time (max) (ns)30
Drivers (#)2
Output TypeSynchronous
Peak Output Source Current (A)2 (HS) /4 (LS)
Peak Output Sink Current (A)4 (HS) /8 (LS)
Gate Drive (V)4.5
Temp. Range (°C)-55 to +125°C
TID LDR (krad(Si))75
DSEE (MeV·cm2/mg)86
FlowRH Plastic
Qualification LevelPEMS
Die Sale Availability?No
PROTO Availability?No

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QFN5.0 x 5.0 x 0.90200.7

Applications

  • High-current DC/DC Point-of-Load (POL) for FPGA and DSP supply rails
  • 5V or 12V input to 1V output POL regulation
  • GaN FET motor driver
  • Combine with ISL73847SLH DC/DC PWM controller and Renesas GaN FETs for a complete DC/DC solution
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
ISL71441SLHMRZActiveN/AIn StockRoHS:EN
QFN20#Tray1YesNickel/Palladium/Gold-Silver - e425-55 to +125°C34371
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?