Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • QML Qualified per MIL-PRF-38535 Requirements
  • Electrically Screened to DLA SMD # 5962-02542
  • Radiation Environment
  • Total Dose: 300krad(Si)(Max)
  • Latch-Up Immune
  • SET Threshold (Delta Vo<1V): 36MeV/mg/cm2(Min)
  • Single Supply Voltage Range (5V to 30V)
  • Input Common Mode Voltage Range Includes Ground
  • Input Offset Voltage: ±10mV(Max)
  • Input Offset Current: ±150nA(Max)
  • Input Bias Current : 400nA(Max)
  • Open Loop Voltage Gain: 20V/mV(Min)
  • Power Supply Rejection Ratio: 70dB(Min)
  • Common Mode Rejection Ratio: 70dB(Min)
  • ESD (HBM): 3000V(Min)

Description

The single-event radiation hardened ISL7124SRH, ISL7124SEH consist of four independent, high gain, internally frequency compensated operational amplifiers, specifically designed to operate from a single power supply over a wide range of voltages. These devices are functionally equivalent to industry standard 124 types, offering improvements in supply current and power supply rejection ratio. Constructed with Intersil's dielectrically isolated, radiation hardened silicon gate (RSG) BiCMOS process, these devices are immune to single event latchup. Additionally, the design has been hardened to prevent single event transients (SETs) in excess of 1V for LETs up to 36MeV/mg/cm2. The ISL7124SRH, ISL7124SEH have been specifically designed and manufactured to provide highly reliable performance in harsh radiation environments. They are total dose hardened to 300krad(Si) and offer guaranteed performance over the full -55°C to +125°C military temperature range. Specifications for Rad Hard QML devices are controlled by the Defense Logistics Agency Land and Maritime (DLA). The SMD numbers listed here must be used when ordering. Detailed Electrical Specifications for these devices are contained in SMD 5962-02542.

Parameters

AttributesValue
RatingSpace
AVOL (dB)86
Bandwidth (MHz)1.2
Channels (#)4
CMRR (dB)70
IOUT (mA)10
IS per Amp (mA)3
Offset Voltage (max)10mV
PSRR (db)70
Rail-to-Rail Input/OutputNo
Slew Rate (V/µs)0.4
Supply Voltage (min) (V)5 - 5
Supply Voltage (max) (V)30 - 30
Temp. Range (°C)-55 to +125°C
TID HDR (krad(Si))300
TID LDR (krad(Si))50
DSEE (MeV·cm2/mg)36
FlowRH Hermetic
Qualification LevelClass V
Die Sale Availability?No
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CFP9.9 x 6.6 x 0.00141.3
DIE

Applications

  • Single Supply Operation of Op-Amp Circuits
  • General Analog Signal Processing
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)DLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
ISL7124SEHVFActiveN/AIn StockContactCFP14#TrayNot Applicable5962F0254202VXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
ISL7124SEHVXActiveN/AOut of StockRoHS:EN
RoHS:JA
DIE5962F0254202V9ANo100-55 to +125°C34371
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?