Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Precision duty cycle and dead time control
  • 95μA start-up current
  • Adjustable delayed overcurrent shutdown and restart (ISL6740)
  • Adjustable short-circuit shutdown and restart
  • Adjustable oscillator frequency up to 2MHz
  • Bidirectional synchronization
  • Inhibit signal
  • Internal over-temperature protection
  • System over-temperature protection using a thermistor or sensor
  • Adjustable soft-start
  • Adjustable input undervoltage lockout
  • Fault signal
  • Tight tolerance voltage reference over line, load and temperature
  • Pb-free (RoHS compliant)

Description

ISL6740, ISL6741 Flexible Double-Ended Voltage and Current Mode PWM Controllers The ISL6740, ISL6741 family of adjustable frequency, low power, Pulse Width Modulating (PWM) voltage mode (ISL6740) and current mode (ISL6741) controllers, is designed for a wide range of power conversion applications using half-bridge, full bridge and push-pull configurations. These controllers provide an extremely flexible oscillator that allows precise control of frequency, duty cycle and dead time. This advanced BiCMOS design features low operating current, adjustable switching frequency up to 1MHz, adjustable soft-start, internal and external over-temperature protection, fault annunciation, and a bidirectional SYNC signal that allows the oscillator to be locked to paralleled units or to an external clock for noise sensitive applications.

Applications

  • Telecom and Datacom Power
  • Wireless Basestation Power
  • File Server Power
  • Industrial Power Systems
  • DC Transformers and Bus Regulators
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL6740IVZObsoleteN/AIn StockRoHS:EN
TSSOP16#Tube1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL6740IVZ-TObsoleteN/AOut of StockRoHS:EN
TSSOP16#Reel1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?