Features
- Triple single-supply buffer
- Generates negative rail from from single +3.3V supply
- No output DC blocking capacitor needed
- 200MHz -3dB bandwidth
- 50MHz 0.1dB bandwidth
- Fixed gain of 2 output buffer
- Amplifier enable/disable function control
- Outputs are high impedance in power-down mode
- Pb-free plus anneal available (RoHS compliant)
Description
The ISL59833 is a revolutionary device that allows true singlesupply operation of video amplifiers. Designed for systems requiring output swing below ground but lacking a negative power supply, the ISL59833 generates the required negative rail internally from a +3. 3V power supply. This allows for DC-accurate coupling of video onto a 75Ω double-terminated line. The buffers have an integrated 6dB, eliminating the need for external gain-setting resistors. An external reference voltage can be applied to the REF pin to shift the analog video level down by the desired amount.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 3 |
| Temp. Range (°C) | -40 to +85°C |
| Bandwidth (MHz) | 200 |
| Gain Min | 2 |
| Offset Voltage (Max) (mV) | 25 |
| IOUT (A) | 0.05 |
| PSRR (db) | 62 |
| Rail-to-Rail Input | Yes |
| Rail-to-Rail Output | Yes |
| IS per Amp (mA) | 32.3 |
| Noise VN (nV/√Hz) | 20 |
| Single Supply Voltage Range (V) | 3 - 3.6 |
| Slew Rate (V/µs) | 500 |
| VOUT (V) | 5.1 |
| VS (Min) (V) | 3 |
| VS (Max) (V) | 3.6 |
| Diff Gain (%) | 0.07 |
| Diff Phase (°) | 0.06 |
| Topology [Rail 1] | VFA |
| Enable | Yes |
| Gain Error / Measurement Error (Max) | 1.5 |
| Qualification Level | Standard |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| QSOP | 4.9 x 3.9 x 1.42 | 16 | 0.6 |
Applications
- Driving video
Applied Filters: