Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • ISL59605 Equalizes Up to 1 Mile (1600m) of Cat 5/6 and Up to 6000 Feet (1800m) of RG-59
  • Fully Automatic, Stand-Alone Operation - No User Adjustment Required
  • ±8kV ESD Protection on All Inputs
  • Automatic Cable Type Compensation
  • Compatible with Color or Monochrome, NTSC or PAL Signals
  • Automatic Polarity Detection and Inversion
  • Compensates for ±3dB Source Variation (in Addition to Cable Losses)
  • Optional Serial Interface Adds Additional Functionality
  • 5MHz -3dB Bandwidth
  • Works with Single-Ended or Differential Inputs
  • Output Drives Up to Two 150Ω Video Loads

Description

Support is limited to customers who have already adopted these products.

The ISL59601, ISL59602, ISL59603, ISL59604, and ISL59605 (the “MegaQ™” product family) are single-channel adaptive equalizers designed to automatically compensate for long runs of Cat 5/6 or RG-59 cable, producing high quality video output with no user interaction. The ISL59601 equalizes Cat 5/6 up to a distance of 1000 feet (300 meters), while the ISL59605 equalizes up to 5300 feet (1600 meters). MegaQ™ compensates for high frequency cable losses of up to 60dB (ISL59605) at 5MHz as well as source amplitude variations up to ±3dB. The ISL59601, ISL59602, ISL59603, ISL59604, and ISL59605 operate from a single +5V supply. Inputs are AC-coupled and internally DC-restored. The output can drive 2VP-P into two source-terminated 75Ω loads (AC-coupled or DC-coupled).

Applications

  • Surveillance Video
  • Video Distribution
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePb (Lead) FreeTemp. Range (°C)
ISL59602IRZObsoleteN/AOut of StockQFN20#TubeNo-40 to +85°C
ISL59602IRZ-T7AObsoleteN/AOut of StockQFN20#ReelNo-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?