Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Triple 2:1 and 4:1 Multiplexers for RGB
  • Internally Set Gain-of-1
  • High Speed Three-state Outputs (HIZ)
  • Power-down Mode (EN)
  • Latch Enable (ISL59424)
  • ±5V Operation
  • ±1200 V/µsec Slew Rate
  • 1GHz Bandwidth
  • Latched Select Pin (ISL59424)
  • Pb-Free Plus Anneal Available (RoHS Compliant)

Description

Support is limited to customers who have already adopted these products.

The ISL59424 and ISL59445 are 1GHz bandwidth multiplexing amplifiers designed primarily for video input switching. These MUX-amps exhibit a fixed gain of 1 and also feature a high speed three-state to enable the output of multiple devices to be wired together. All logic inputs have pull-downs to ground and may be left floating. The EN pin, when pulled high, sets the ISL59424 and ISL59445 in to low current mode - consuming just 15mW. An added feature in the ISL59424 is a latch enable function (LE) that allows independent logic control using a common logic bus. When LE is high the last logic state is preserved.

Applications

  • HDTV/DTV analog inputs
  • Video projectors
  • Computer monitors
  • Set-top boxes
  • Security video
  • Broadcast video equipment
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePb (Lead) FreeTemp. Range (°C)
ISL59445IRZObsoleteN/AIn StockQFN32#TubeNo-40 to +85°C
ISL59445IRZ-T13ObsoleteN/AOut of StockQFN32#ReelNo-40 to +85°C
ISL59445IRZ-T7ObsoleteN/AOut of StockQFN32#ReelNo-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?