Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • ON Resistance (RON)
  • V+ = +3.0V 0.5Ω
  • V+ = +1.8V 0.62Ω
  • RON Matching Between Channels 0.12Ω
  • RON Flatness Across Signal Range 0.056Ω
  • Single Supply Operation +1.6V to +3.6V
  • Low Power Consumption (PD) 0.2µW
  • Fast Switching Action (VS = +3V)
  • tRANS 19ns
  • Guaranteed Break-Before-Make
  • High Current Handling Capacity (300mA Continuous)
  • Available in 16 Ld 3x3 QFN and 16 Ld TSSOP
  • 1.8V CMOS-Logic Compatible (+3V Supply)
  • Pb-Free Available as an Option (RoHS Compliant) (see Ordering Info)

Description

Support is limited to customers who have already adopted these products.

The Intersil ISL43L840 device is a precision, bidirectional, analog switches configured as a dual 4-channel multiplexer/demultiplexer, designed to operate from a single +1. 6V to +3. 6V supply. ON resistance is 0. 5Ω with a +3V supply and 0. 62Ω with a single +1. 8V supply. Each switch can handle rail to rail analog signals. The off-leakage current is only 4nA max at +25°C and 30nA max at +85°C with a +3. 3V supply. All digital inputs are 1. 8V logic-compatible when using a single +3V supply. The ISL43L840 is a dual 4 to 1 multiplexer device that is offered in a 16 Ld TSSOP and 16 Ld 3x3 QFN packages.

Applications

  • Battery Powered, Handheld, and Portable Equipment Cellular/Mobile Phones Pagers Laptops, Notebooks, Palmtops
  • Portable Test and Measurement
  • Medical Equipment
  • Audio and Video Switching
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreeTemp. Range (°C)
ISL43L840IRZObsoleteN/AIn StockQFN16#Tube0.5mm3.0 x 3.0 x 0.90No-40 to +85°C
ISL43L840IRZ-TObsoleteN/AIn StockQFN16#Reel0.5mm3.0 x 3.0 x 0.90No-40 to +85°C
ISL43L840IVZObsoleteN/AIn StockTSSOP16#Tube0.7mm5.0 x 4.4 x 0.00No-40 to +85°C
ISL43L840IVZ-TObsoleteN/AOut of StockTSSOP16#Reel0.7mm5.0 x 4.4 x 0.00No-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?