Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Fully specified for 10% tolerances at VS = ±5V and V+ = 12V, 5V and 3.3V
  • Four separately controlled SPDT switches
  • ON-resistance (rON): 18Ω
  • rON matching between channels: <1Ω
  • Low charge injection: 5pC (Max)
  • Low power consumption (PD): <5µW
  • Low off leakage current (max at +85°C): 2.5nA
  • Fast switching action
  • tON: 52ns
  • tOFF: 40ns
  • Guaranteed break-before-make
  • Minimum 2000V ESD protection per Method 3015.7
  • TTL, CMOS compatible
  • Pb-free (RoHS compliant)

Description

The Intersil ISL43240 device is a CMOS, precision, quad SPDT analog switch designed to operate from a single +2V to +12V supply or from a ±2V to ±6V supply. Targeted applications include battery powered equipment that benefit from the devices’ low power consumption (5µW), low leakage currents (5nA max), and fast switching speeds (tON = 52ns, tOFF = 40ns). A 5Ω maximum rON flatness ensures signal fidelity, while channel-to-channel mismatch is guaranteed to be less than 2Ω. The ISL43240 is a quad single-pole/double-throw (SPDT) device and can be used as a quad SPDT, a quad 2:1 multiplexer, a single 4:1 multiplexer or a dual 2-channel differential multiplexer. Table 1 summarizes the performance of this family.

Applications

  • Battery Powered, Handheld, and Portable Equipment Barcode Scanners Laptops, Notebooks, Palmtops
  • Communications Systems Radios XDSL and PBX/PABX RF "Tee" Switches Base Stations
  • Test Equipment Medical Ultrasound Electrocardiograph ATE
  • Audio and Video Switching
  • General Purpose Circuits +3V/+5V DACs and ADCs Digital Filters Operational Amplifier Gain Switching Networks High Frequency Analog Switching High Speed Multiplexing
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL43240IAObsoleteN/AOut of StockContactSSOP20#Tube0.7mm7.2 x 5.3 x 1.73No-40 to +85°C
ISL43240IA-TObsoleteN/AOut of StockContactSSOP20#Reel0.7mm7.2 x 5.3 x 1.73No-40 to +85°C
ISL43240IAZObsoleteN/AIn StockRoHS:EN
SSOP20#Tube30.7mm7.2 x 5.3 x 1.73YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL43240IAZ-TObsoleteN/AOut of StockRoHS:EN
SSOP20#Reel30.7mm7.2 x 5.3 x 1.73YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL43240IAZ-T7AObsoleteN/AOut of StockRoHS:EN
SSOP20#Reel30.7mm7.2 x 5.3 x 1.73YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL43240IRObsoleteN/AOut of StockContactSCQFN24#Tube0.5mm4.0 x 4.0 x 0.90No-40 to +85°C
ISL43240IR-TObsoleteN/AOut of StockContactSCQFN24#Reel0.5mm4.0 x 4.0 x 0.90No-40 to +85°C
ISL43240IRZObsoleteN/AOut of StockRoHS:EN
QFN20#Tube30.5mm4.0 x 4.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL43240IRZ-TObsoleteN/AOut of StockRoHS:EN
QFN20#Reel30.5mm4.0 x 4.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?